Power ratings | 15 W | 30 W | ||||||
---|---|---|---|---|---|---|---|---|
Output voltage (VDC) | 5 V | 12 V | 24 V | 5 V | 12 V | 24 V | ||
Efficiency | With 100-VAC input | 74% typical | 79% typical | 83% typical | 74% typical | 81% typical | 85% typical | |
With 200-VAC input | 73% typical | 78% typical | 80% typical | 74% typical | 80% typical | 86% typical | ||
Input | Voltage *1 | 100 to 240 VAC (allowable range: 85 to 264 VAC, 80 to 370 VDC *5) | ||||||
Frequency *1 | 50/60 Hz (47 to 450 Hz) | |||||||
Current | With 100-VAC input | 0.45 A max., 0.34 A typical | 0.9 A max., 0.66 A typical | |||||
With 200-VAC input | 0.25 A max., 0.22 A typical | 0.6 A max., 0.4 A typical | ||||||
Power factor | --- | |||||||
Harmonic current regulation | Conforms to EN61000-3-2 | |||||||
Leakage
current |
With 100-VAC input | 0.5 mA max. | ||||||
With 200-VAC input | 1.0 mA max. | |||||||
Inrush
current *2 |
With 100-VAC input | 17.5 A max., 14 A typical | ||||||
With 200-VAC input | 35 A max., 28 A typical | |||||||
Output | Voltage adjustment range *3 | - 10% to 15% (with V.ADJ) | ||||||
Ripple noise voltage (at rated I/O) | 60 mV max. | 70 mV max. | 60 mV max. | 60 mV max. | 90 mV max. | 150 mV max. | ||
Input variation influence | 0.5% max. (at 85- to 264-VAC input, 100% load) | |||||||
Load variation influence
(rated input voltage) |
2.0% max. (5 V), 1.5% max. (12 V, 24 V), (with rated input, 0 to 100% load) | |||||||
Temperature variation influence | 0.05%/°C max. | |||||||
Startup time
(at rated I/O) *2 |
With 100-VAC input | 580 ms typical | 530 ms typical | 600 ms typical | 500 ms typical | 560 ms typical | 560 ms typical | |
With 200-VAC input | 340 ms typical | 360 ms typical | 400 ms typical | 360 ms typical | 380 ms typical | 400 ms typical | ||
Output hold time
(at rated I/O) *2 |
With 100-VAC input | 39 ms typical | 27 ms typical | 28 ms typical | 31 ms typical | 22 ms typical | 31 ms typical | |
With 200-VAC input | 187 ms typical | 134 ms typical | 134 ms typical | 174 ms typical | 123 ms typical | 140 ms typical | ||
Additional
functions |
Overload protection *2 | The range for compliance with EC Directives and safety standards (UL, EN, etc.) is 100 to 240 VAC (85 to 264 VAC). | ||||||
Overvoltage protection *2 | Yes *4 | |||||||
Output voltage indication | No | |||||||
Output current indication | No | |||||||
Peak-hold current indication | No | |||||||
Maintenance forecast monitor indication | No | |||||||
Maintenance forecast monitor output | No | |||||||
Total run time monitor indication | No | |||||||
Total run time monitor output | No | |||||||
Undervoltage alarm indication | Yes (color: red) | |||||||
Undervoltage alarm output | No | |||||||
Parallel operation | No (However, backup operation is possible. An external diode is required.) | |||||||
Series operation | Models with 24-V output: Possible for up to 2 Power Supplies (with external diode)
Models with 5- or 12-V output: Not possible |
|||||||
Other | Operating ambient temperature | Refer to the derating curve in Engineering Data. (with no icing or condensation) | ||||||
Storage temperature | - 25 to 65°C | |||||||
Operating ambient humidity | 25% to 85% (Storage humidity: 25% to 90%) | |||||||
Dielectric strength | 3.0 kVAC for 1 min. (between all inputs and outputs; detection current: 20 mA)
2.0 kVAC for 1 min. (between all inputs and PE terminals; detection current: 20 mA) 1.0 kVAC for 1 min. (between all outputs and PE terminals; detection current: 20 mA) |
|||||||
Insulation resistance | 100 MΩ min. (between all outputs and all inputs/PE terminals) at 500 VDC | |||||||
Vibration resistance | 10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z directions | |||||||
Shock resistance | 150 m/s2 , 3 times each in ±X, ±Y, and ±Z directions | |||||||
Output indicator | Yes (color: green) | |||||||
EMI | Conducted Emissions | Conforms to EN55011 Group1 Class B and based on FCC Class A | ||||||
Radiated Emissions | Conforms to EN55011 Group1 Class B | |||||||
EMS | Conforms to EN61204-3 high severity levels | |||||||
Approved standards | UL 508 (Listing, Class2 Output: Per 1310)
UL 62368-1 CSA C22.2 No.107.1 (cUL) (Class2 Output: Per CSA C22.2 No.223) CSA C22.2 No.62368-1 (cUR) EN 50178, EN 62368-1 EAC mark, RCM mark |
|||||||
SEMI | F47-0706 (With 200-VAC input) | |||||||
Weight | 160 g max. | 180 g max. |