Note: For details on normal stock models, contact your nearest OMRON representative.
Switch Mode Power Supply (15/30/60/90/120/180/240/480-W Models)
about this Product Family
last update: October 1, 2020
Note: For details on normal stock models, contact your nearest OMRON representative.
Power
ratings |
Input voltage | Output
voltage (VDC) |
Output current | UL Class 2
Output standards |
Model number
(screw terminal block) |
Model number
(screwless terminal block) |
---|---|---|---|---|---|---|
15 W | 100 to 240 VAC
(allowable range: 85 to 264 VAC or 80 to 370 VDC *3) |
5 V | 2.0 A | Yes | S8VS-01505 *1 | --- |
12 V | 1.2 A | Yes | S8VS-01512 | |||
24 V | 0.65 A | Yes | S8VS-01524 | |||
30 W | 5 V | 4.0 A | Yes | S8VS-03005 *2 | ||
12 V | 2.5 A | Yes | S8VS-03012 | |||
24 V | 1.3 A | Yes | S8VS-03024 | |||
60 W | 24 V | 2.5 A | Yes | S8VS-06024 | S8VS-06024-F | |
90 W | 3.75 A | --- | S8VS-09024 | S8VS-09024-F | ||
Yes | S8VS-09024S | S8VS-09024S-F | ||||
120 W | 5 A | --- | S8VS-12024 | S8VS-12024-F | ||
180 W | 7.5 A | --- | S8VS-18024 | S8VS-18024-F | ||
240 W | 10 A | --- | S8VS-24024 | S8VS-24024-F | ||
480 W | 100 to 240 VAC | 20 A
Peak current 30 A (200 VAC) |
--- | S8VS-48024 | S8VS-48024-F |
*1. The output capacity of the S8VS-01505 is 10 W.
*2. The output capacity of the S8VS-03005 is 20 W.
*3. The range for compliance with EC Directives and safety standards (UL, EN, etc.) is 100 to 240 VAC (85 to 264 VAC).
Power
ratings |
Input
voltage |
Output
voltage (VDC) |
Output
current |
Alarm
output *2 |
UL Class 2
Output standards |
Model number
(screw terminal lock) |
Model number
(screwless terminal block) |
---|---|---|---|---|---|---|---|
60 W | 100 to 240
VAC (allowable range: 85 to 264 VAC or 80 to 370 VDC *1) |
24 V | 2.5 A | --- | Yes | S8VS-06024A | S8VS-06024A-F |
90 W | 3.75 A | Sinking | --- | S8VS-09024A | S8VS-09024A-F | ||
Sinking | Yes | S8VS-09024AS | S8VS-09024AS-F | ||||
Sourcing | --- | S8VS-09024AP | S8VS-09024AP-F | ||||
Sourcing | Yes | S8VS-09024APS | S8VS-09024APS-F | ||||
120 W | 5 A | Sinking | --- | S8VS-12024A | S8VS-12024A-F | ||
Sourcing | --- | S8VS-12024AP | S8VS-12024AP-F | ||||
180 W | 7.5 A | Sinking | --- | S8VS-18024A | S8VS-18024A-F | ||
Sourcing | --- | S8VS-18024AP | S8VS-18024AP-F | ||||
240 W | 10 A | Sinking | --- | S8VS-24024A | S8VS-24024A-F | ||
Sourcing | --- | S8VS-24024AP | S8VS-24024AP-F | ||||
480 W | 100 to 240
VAC |
20 A
Peak current 30 A (200 VAC) |
Sinking/
sourcing |
--- | S8VS-48024A | S8VS-48024A-F |
*1. The range for compliance with EC Directives and safety standards (UL, EN, etc.) is 100 to 240 VAC (85 to 264 VAC).
*2. In the Alarm output column,"sinking" indicates an emitter COM and "sourcing" indicates a collector COM.
Power
ratings |
Input
voltage |
Output
voltage (VDC) |
Output
current |
Alarm
output *2 |
UL Class 2
Output standards |
Model number
(screw terminal block) |
Model number
(screwless terminal block) |
---|---|---|---|---|---|---|---|
60 W | 100 to 240
VAC (allowable range: 85 to 264 VAC or 80 to 370 VDC) *1 |
24 V | 2.5 A | --- | Yes | S8VS-06024B | S8VS-06024B-F |
90 W | 3.75 A | --- | --- | S8VS-09024BE | S8VS-09024BE-F | ||
--- | Yes | S8VS-09024BES | S8VS-09024BES-F | ||||
Sinking | --- | S8VS-09024B | S8VS-09024B-F | ||||
Sinking | Yes | S8VS-09024BS | S8VS-09024BS-F | ||||
Sourcing | --- | S8VS-09024BP | S8VS-09024BP-F | ||||
Sourcing | Yes | S8VS-09024BPS | S8VS-09024BPS-F | ||||
120 W | 5 A | --- | --- | S8VS-12024BE | S8VS-12024BE-F | ||
Sinking | --- | S8VS-12024B | S8VS-12024B-F | ||||
Sourcing | --- | S8VS-12024BP | S8VS-12024BP-F | ||||
180 W | 7.5 A | --- | --- | S8VS-18024BE | S8VS-18024BE-F | ||
Sinking | --- | S8VS-18024B | S8VS-18024B-F | ||||
Sourcing | --- | S8VS-18024BP | S8VS-18024BP-F | ||||
240 W | 10 A | --- | --- | S8VS-24024BE | S8VS-24024BE-F | ||
Sinking | --- | S8VS-24024B | S8VS-24024B-F | ||||
Sourcing | --- | S8VS-24024BP | S8VS-24024BP-F | ||||
480 W | 100 to 240
VAC |
20 A
Peak current 30 A (200 VAC) |
Sinking/
sourcing |
--- | S8VS-48024B | S8VS-48024B-F |
*1. The range for compliance with EC Directives and safety standards (UL, EN, etc.) is 100 to 240 VAC (85 to 264 VAC).
*2. In the Alarm output column, "sinking" indicates an emitter COM and "sourcing" indicates a collector COM.
Note: Refer to Data Sheet for the options that available.
S8VS | Input side | Output side |
---|---|---|
15W | S82Y-VS-C2P-S | |
30W | S82Y-VS-C2P-S | |
60W | S82Y-VS-C3P | S82Y-VS-C2P-M |
90W | S82Y-VS-C3P | S82Y-VS-C2P-M |
120W | S82Y-VS-C3P | S82Y-VS-C2P-M |
180W | S82Y-VS-C3P | S82Y-VS-C4P |
240W | S82Y-VS-C3P | S82Y-VS-C4P |
480W | S82Y-VS-C3P |
Note: Terminal block cover attaches to the body. Please order from the loss time.
Name | Model |
---|---|
Side-mounting Bracket (for 15- and 30-W models) | S82Y-VS30P |
Side-mounting Bracket (for 60-, 90-, and 120-W models) | S82Y-VS10S |
Side-mounting Bracket (for 180-W models) | S82Y-VS15S |
Side-mounting Bracket (for 240-W models) | S82Y-VS20S |
Front-mounting Bracket (for 60-, 90-, 120-, 180-, and 240-W models) * | S82Y-VS10F |
Note: Brackets cannot be used for 480-W models.
* Two required to mount a 240-W model.
Noise filter
S8V-NF
For more information, refer to S8V-NF Noise Filter Data Sheet (Cat. No. T212-E1).
last update: October 1, 2020