Specify the operation days.
(However, you can set only one pattern of operation days and specified days.)
Digital Daily Time Switch
about this Product Family
last update: September 24, 2012
Specify the operation days.
(However, you can set only one pattern of operation days and specified days.)
Up to 12 ON/OFF operations (24 for pulse-output operation).
Special holidays can be handled easily with the holiday setting function.
Adjustments for sudden schedule changes can be made easily using output override and automatic return operation.
The operation program can be checked easily with the program check function.
Enables pulse output operation and summer time setting.
Incorporates finger-safe terminals.
Conforms to UL, CSA, and CE marking.
Meets a variety of mounting requirements: flush mounting, surface mounting, and DIN track mounting.
last update: September 24, 2012