| Wiring | Mounting method | Model |
|---|---|---|
| Screw terminals | Flush mounting | H5F-B |
| Surface mounting | H5F-FB | |
| Surface mounting/track mounting | H5F-KB |
Digital Daily Time Switch
last update: September 24, 2012
| Wiring | Mounting method | Model |
|---|---|---|
| Screw terminals | Flush mounting | H5F-B |
| Surface mounting | H5F-FB | |
| Surface mounting/track mounting | H5F-KB |
| Name | Models | |
|---|---|---|
| Soft cover | Y92A-48F1 | |
| Hard cover | For H5F-B | Y92A-48 |
| For H5F-FB/-KB | Y92A-48E *1 | |
| Flush Mounting Adapter *2 | Y92F-30 | |
| Mounting Track | 50 cm (l) × 7.3 mm (t) | PFP-50N |
| 1 m (l) × 7.3 mm (t) | PFP-100N | |
| 1 m (l) × 16 mm (t) | PFP-100N2 | |
| End Plate | PFP-M | |
| Spacer | PFP-S | |
*1. Supplied with H5F-KB model.
*2. Supplied with H5F-B (flush-mounting) model.
last update: September 24, 2012