Accuracy of operating time
|
±0.01% ±0.05 s max. (see note 1) |
|
Setting error
|
|
Influence of voltage
|
Influence of temperature
|
|
Time accuracy
|
±15 s per month (at 25°C) |
|
Memory protection
|
Continuous use: 5 years min. (at 25°C); Power-interruption rate of 50%: 10 years min. (at 25°C) (see note 2) (lithium battery) |
|
Insulation resistance
|
100 MΩ min. (between current-carrying terminals and exposed non-current-carrying metal parts, between operating power supply circuit and control output circuit and between non-continuous contacts) |
|
Dielectric strength
|
2,000 VAC, 50/60 Hz for 1 min (between current-carrying terminals and exposed non-current-carrying metal parts and between operating power supply circuit and control output circuit) 1,000 VAC, 50/60 Hz for 1 min (between non-continuous contacts) |
|
Noise immunity
|
1.5 kV (between power terminals) Square-wave noise by noise simulator (pulse width: 100 ns/1 μs, 1-ns rise) |
|
Vibration resistance
|
Destruction: 10 to 55 Hz with 0.375-mm single amplitude, four cycles each in three directions (8 minutes per cycle) Malfunction: 10 to 55 Hz with 0.25-mm single amplitude for 10 minutes each in three directions |
|
Shock resistance
|
Destruction: 300 m/s2 3 times each in 6 directions Malfunction: 100 m/s2 3 times each in 6 directions |
|
Ambient temperature
|
Operating: -10°C to 55°C (with no icing) Storage: -25°C to 65°C (with no icing) |
|
Ambient humidity
|
Operating: 35% to 85% |
|
Life expectancy
|
Mechanical (at 20°C): 100,000 operations min. Electrical (at 20°C): 50,000 operations min. (15 A, 250 VAC, resistive load) 50,000 operations min. (1 HP, 250 VAC, motor load) 50,000 operations min. (10 A, 250 VAC, inductive load (cosΦ = 0.7)) 50,000 operations min. (100 W, 100 VAC, lamp load) 10,000 operations min. (300 W, 100 VAC, lamp load) |
Approved safety standards
|
UL508/Listing, CSA C22.2 No. 14, conforms to EN61010-1 (Pollution degree 2/overvoltage category II) Conforms to VDE0106/P100 (finger protection). Conforms to Electrical Appliance and Material Safety Law (for Japan) |
|
EMC
|
(EMI): EN61326 Emission Enclosure: EN55011 Group 1 class A Emission AC mains: EN55011 Group 1 class A (EMS): EN61326 Immunity ESD: EN61000-4-2: 4 kV contact discharge (level 2), 8 kV air discharge (level 3) Immunity RF-interference: EN61000-4-3: 10 V/m (Amplitude-modulated, 80 MHz to 1 GHz, 1.4 to 2 GHz) (level 3) Immunity Conducted Disturbance: EN61000-4-6: 10 V (0.15 to 80 MHz) (according to EN61000-6-2) Immunity Burst: EN61000-4-4: 2 kV power-line (level 3), 1 kV I/O signal-line (level 4) Immunity Surge: EN61000-4-5: 1 kV line to lines (power and output lines) (level 2); 2 kV line to ground (power and output lines) (level 3) Immunity Voltage Dip/Interruption: EN61000-4-11: 0.5 cycle, 100% (rated voltage) Immunity Magnetic Power Field: EN61000-4-8: 30 A/m |
|
Case color
|
Light gray (Munsell 5Y7/1) |
|
Weight
|
H5F-B: approx. 115 g; H5F-KB: approx. 160 g; H5F-FB: approx. 130 g |