New 90-W models with indication monitor that conform to UL Class 2 Output standards.
Switch Mode Power Supply (15/30/60/90/120/180/240/480-W Models)
about this Product Family
last update: December 20, 2012
New 90-W models with indication monitor that conform to UL Class 2 Output standards.
New models with screwless terminal blocks and indication monitor.
Status displayed on 3-digit, 7-segment display.
Safety standards:
UL 508/60950-1,
CSA C22.2 No. 107.1/60950-1
EN 50178 (= VDE 0160)
EN 60950-1 (= VDE 0805 Teil 1)
Input conditions: DC input is also possible from 80 to 370 VDC
(Not compliant with EC Directives and other safety standards.)
Compact and thin: 22.5 × 85 × 96.5 mm (W × H × D).
Three mounting directions (standard, horizontal, facing horizontal).
Mounting directly to the panel is possible.
Safety standards:
UL 508/60950-1,
CSA C22.2 No.107.1/60950-1,
EN 50178 (= VDE 0160),
EN 60950-1 (= VDE 0805 Teil 1)
Input conditions: DC input is also possible from 80 to 370 VDC
(Not compliant with EC Directives and other safety standards.)
Mount to DIN Rail.
Complies with SEMI F47-0706 (200-VAC input).
RoHS-compliant.
last update: December 20, 2012