| Sensing
method |
Appearance | Connection
method |
Sensing
distance |
Model | |
|---|---|---|---|---|---|
| NPN output | PNP output | ||||
| Through-
beam (Emitter + Receiver) |
![]() |
Pre-wired (2 m) | 15 m
(Infrared light) |
E3ZM-T61 2M
Emitter E3ZM-T61-L 2M Receiver E3ZM-T61-D 2M |
E3ZM-T81 2M
Emitter E3ZM-T81-L 2M Receiver E3ZM-T81-D 2M |
| Connector
(M8, 4 pins) |
E3ZM-T66
Emitter E3ZM-T66-L Receiver E3ZM-T66-D |
E3ZM-T86
Emitter E3ZM-T86-L Receiver E3ZM-T86-D |
|||
| Pre-wired (2 m) | 0.8 m
(apertures built in) (Infrared light) |
E3ZM-T63 2M
Emitter E3ZM-T63-L 2M Receiver E3ZM-T63-D 2M |
E3ZM-T83 2M
Emitter E3ZM-T83-L 2M Receiver E3ZM-T83-D 2M |
||
| Connector
(M8, 4 pins) |
E3ZM-T68
Emitter E3ZM-T68-L Receiver E3ZM-T68-D |
E3ZM-T88
Emitter E3ZM-T88-L Receiver E3ZM-T88-D |
|||
| Retro-
reflective with MSR function |
![]() |
Pre-wired (2 m) | 4 m (100 mm)
*2 (Using E39-R1S) (Red light) |
E3ZM-R61 2M | E3ZM-R81 2M |
| Connector
(M8, 4 pins) |
E3ZM-R66 | E3ZM-R86 | |||
| Diffuse-
reflective |
![]() |
Pre-wired (2 m) | 1 m
(Infrared light) |
E3ZM-D62 2M | E3ZM-D82 2M |
| Connector
(M8, 4 pins) |
E3ZM-D67 | E3ZM-D87 | |||
| BGS
reflective (fixed distance) |
![]() |
Pre-wired (2 m) | 10 to 100 mm
(Red light) |
E3ZM-LS61H 2M | E3ZM-LS81H 2M |
| Connector
(M8, 4 pins) |
E3ZM-LS66H | E3ZM-LS86H | |||
| Pre-wired (2 m) | 10 to 150 mm
(Red light) |
E3ZM-LS62H 2M | E3ZM-LS82H 2M | ||
| Connector
(M8, 4 pins) |
E3ZM-LS67H | E3ZM-LS87H | |||
| Pre-wired (2 m) | 10 to 200 mm
(Red light) |
E3ZM-LS64H 2M | E3ZM-LS84H 2M | ||
| Connector
(M8, 4 pins) |
E3ZM-LS69H | E3ZM-LS89H | |||