Note: For details on normal stock models, contact your nearest OMRON representative.
Switch Mode Power Supply (120/240/480/960 W Models)
last update: June 1, 2021
Note: For details on normal stock models, contact your nearest OMRON representative.
| Power ratings | Rated Input
voltage |
Rated Output
Voltage |
Rated Output
current |
Maximum
Boost Current |
Model number |
|---|---|---|---|---|---|
| 120 W | 2-phase and 3-phase
380 to 480 VAC 450 to 600 VDC |
24 V | 5 A | 6 A | S8VK-T12024 |
| 240 W | 24 V | 10 A | 12 A | S8VK-T24024 | |
| 480 W | 24 V | 20 A | 24 A | S8VK-T48024 | |
| 960 W | 3-phase, 2-phase
380 to 480 VAC |
24 V | 40 A | 48 A | S8VK-T96024 |
| Name | Model | Qty used |
|---|---|---|
| Front-mounting bracket (for 120, 240 and 480 W models) | S82Y-VK10F | 1 |
| Front-mounting bracket (for 480 and 960 W model) | S82Y-VK90F | 1 |
| Side-mounting bracket (for 120 W model) | S82Y-VK10S | 1 |
| Side-mounting bracket (for 240 W model) | S82Y-VK20S | 1 |
last update: June 1, 2021