| Power rating | 120 W | 240 W | ||
|---|---|---|---|---|
| Output voltage | 24 V | 24 V | ||
| Efficiency *1 | 3-phase,
400 VAC input |
89% typ. | 89% typ. | |
| Input | Voltage range *2 | 3-phase, 380 to 480 VAC (allowable range: 320 to 576 VAC)
2-phase, 380 to 480 VAC (allowable range: 340 to 576 VAC) 450 to 600 VDC (allowable range: 450 to 810 VDC) |
||
| Frequency *2 | 50/60 Hz (47 to 63 Hz) | |||
| Input
Current *1 |
3-phase,
400 VAC input |
0.40 A typ. | 0.74 A typ. | |
| Power
factor *6 |
3-phase,
400 VAC input |
- | - | |
| Leakage
current *3 |
3-phase,
400 VAC input |
3.5 mA max./0.70 mA typ. | 3.5 mA max./0.80 mA typ. | |
| Inrush
current (for a cold start at 25°C) *4 |
3-phase,
400 VAC input |
28 A typ. | 29 A typ. | |
| Output | Rated output current | 5 A | 10 A | |
| Boost current | 6 A | 12 A | ||
| Voltage adjustment range *5 | 24 to 29.5 VDC (with V.ADJ) (guaranteed) | |||
| Ripple &
Noise voltage *6 |
3-phase,
400 VAC input |
40 mV p-p max. at 20 MHz of
bandwidth |
50 mV p-p max. at 20 MHz of
bandwidth |
|
| Input variation influence *7 | 0.5% max. | |||
| Load variation influence *8 | 1.5% max. | |||
| Temperature
variation influence |
3-phase,
400 VAC input |
0.05%/°C max. | ||
| Start up
time *9 |
3-phase,
400 VAC input |
600 ms typ. | 600 ms typ. | |
| Hold time
*9 |
3-phase,
400 VAC input |
35 ms typ. | 25 ms typ. | |
| Additional
functions |
Overload protection | Yes, automatic reset, intermittent operation type,
Refer to Overload Protection on Catalog for details. |
||
| Overvoltage protection | Yes, 130% or higher of rated output voltage, power shut off
(shut off the input voltage and turn on the input again), Refer to Overvoltage Protection on Catalog for details. |
|||
| Series operation | Yes (For up to two Power Supplies, external diodes are required.) | |||
| Parallel operation | Yes (For up to two Power Supplies), Refer to Parallel Operation on
Catalog for details. |
|||
| Output indicator | Yes (LED: Green), lighting from 80% to 90% or more of rated voltage | |||
| Insulation | Withstand voltage | 3.0 kVAC for 1 min. (between all input terminals and output terminals)
cutoff current 20 mA 2.5 kVAC for 1 min. (between all input terminals and PE terminal) cutoff current 20 mA 1.0 kVAC for 1 min. (between all output terminals and PE terminal) cutoff current 30 mA |
||
| Insulation resistance | 100 MΩ min. (between all output terminals and all input terminals / PE
terminal) at 500 VDC |
|||
| Envi-
ronment |
Ambient operating
temperature *10 |
-40 to 70°C (However, only startup is guaranteed for between -40°C to
-25°C. (3-phase only)) (Derating is required according to the temperature.) (with no condensation or icing) |
||
| Storage temperature | -40 to 85°C (with no condensation or icing) | |||
| Ambient operating humidity | 0% to 95% (Storage humidity: 0% to 95%) | |||
| Vibration resistance *11 | 10 to 55 Hz, 0.375-mm half amplitude for 2 h each in X, Y, and Z
directions |
|||
| Shock resistance *11 | 150 m/s2, 3 times each in ±X, ±Y, and ±Z directions | |||
| Reliability | MTBF *12 | 135,000 hrs min. | ||
| Life expectancy *13 | 10 years min. | |||
| Con-
struction |
Weight | 650 g max. | 850 g max. | |
| Cooling fan | No | |||
| Degree of protection | IP20 by EN / IEC 60529 | |||
| Standards | Harmonic current emissions | Conforms to EN 61000-3-2 (3-phase, 2-phase) | ||
| EMI | Conducted
Emission |
Conforms to EN 61204-3 Class B, EN 55011 Class B
(3-phase, 2-phase) |
||
| Radiated
Emission |
||||
| EMS | EN 61204-3 high severity levels | |||
| Safety standards | UL 508 (Listing)
UL 61010-2-201 (Listing) OVCIII/OVCII Pol2 *16 CSA C22.2 No.61010-2-201 (cUL) OVCIII/OVCII Pol2 *16 EN/IEC 61010-2-201 OVCIII/OVCII Pol2 *16 EN/IEC 62477-1 OVCIII Pol2 *15 RCM (EN61000-6-4) Lloyd’s standards *17 Conforms to SELV(EN/IEC 61558-2-16) Conforms to PELV (EN/IEC 60204-1) Conforms to EN/IEC 61558-2-16 *15 BIS (IS 13252 (Part1)) *18 |
|||
| SEMI | Conforms to F47-0706 (3-phase, 380 to 480 VAC input) | |||