| Setting range | Power supply voltage | Model |
|---|---|---|
| 1 to 10 V AC/DC
3 to 30 V AC/DC 15 to 150 V AC/DC |
24 VAC/DC | K8AK-VW2 24 VAC/DC |
| 100 to 240 VAC | K8AK-VW2 100-240 VAC | |
| 20 to 200 V AC/DC
30 to 300 V AC/DC 60 to 600 V AC/DC |
24 VAC/DC | K8AK-VW3 24 VAC/DC |
| 100 to 240 VAC | K8AK-VW3 100-240 VAC |