| Sensing
method |
Appear-
ance |
Sensitivity
adjustment |
Connection
method |
Sensing distance
(Red light) *2 |
Model | |
|---|---|---|---|---|---|---|
| NPN output | PNP output | |||||
| Retro-
reflective (with MSR function) |
*1
![]() |
Smart
Teaching |
Pre-wired (2 m) | 3.5 m
(with E39-R8) |
E3S-DBN11 2M | E3S-DBP11 2M |
| Connector (M12) | E3S-DBN21 | E3S-DBP21 | ||||
| M12 Smartclick
prewired connector (0.3 m) |
E3S-DBN31 0.3M | E3S-DBP31 0.3M | ||||
| Pre-wired (2 m) | Narrow beam 0.5 m
(with E39-R21) |
E3S-DBN12 2M | E3S-DBP12 2M | |||
| Connector (M12) | E3S-DBN22 | E3S-DBP22 | ||||
| M12 Smartclick
prewired connector (0.3 m) |
E3S-DBN32 0.3M | E3S-DBP32 0.3M | ||||
| Eleven-turn
adjuster |
Pre-wired (2 m) | 3.5 m
(with E39-R8) |
E3S-DBN11T 2M | E3S-DBP11T 2M | ||
| Connector (M12) | E3S-DBN21T | E3S-DBP21T | ||||
| M12 Smartclick
prewired connector (0.3 m) |
E3S-DBN31T 0.3M | E3S-DBP31T 0.3M | ||||
| Pre-wired (2 m) | Narrow beam 0.5 m
(with E39-R21) |
E3S-DBN12T 2M | E3S-DBP12T 2M | |||
| Connector (M12) | E3S-DBN22T | E3S-DBP22T | ||||
| M12 Smartclick
prewired connector (0.3 m) |
E3S-DBN32T 0.3M | E3S-DBP32T 0.3M | ||||