| Function | Rated input voltage * | Relay output | Model |
|---|---|---|---|
| Phase sequence and
phase loss monitoring |
3-phase, 3-wire 200 to 480 VAC | Relay: SPDT contact output | K8DT-PH1CN |
| Transistor | K8DT-PH1TN |
Phase-sequence Phase-loss Relay
last update: September 1, 2016
| Function | Rated input voltage * | Relay output | Model |
|---|---|---|---|
| Phase sequence and
phase loss monitoring |
3-phase, 3-wire 200 to 480 VAC | Relay: SPDT contact output | K8DT-PH1CN |
| Transistor | K8DT-PH1TN |
* The power supply voltage is the same as the rated input voltage.
| Appearance | Model |
|---|---|
![]() |
Y92A-D1A |
last update: September 1, 2016