| Rated input voltage | 3-phase, 200 to 480 VAC (3-wire) | |
|---|---|---|
| Input load | Approx. 2.6 VA | |
| Rated insulation
voltage |
528 VAC | |
| Operating
time |
Phase
sequence |
0.1 s±0.05 s |
| Phase loss | 0.1 s max.
(when the voltage changes rapidly from 100% to 0% of rated voltage) |
|
| Reset method | Automatic reset | |
| Indicators | Power (PWR): Green,
Output (OUT): Yellow |
|
| Output form | Relay Output: SPDT contact
Transistor Output: 1 |
|
| Output relay ratings | Rated load
5 A at 250 VAC (Resistive load) 5 A at 30 VDC (Resistive load) 1 A at 250 VAC (Inductive load) 0.2 A at 48 VDC (Inductive load) Minimum load: 5 VDC, 10 mA (reference values) Mechanical life: 10 million operations min. Electrical life: 5 A at 250 VAC or 30 VDC: 50,000 operations 3 A at 250 VAC or 30 VDC: 100,000 operations |
|
| Transistor output
ratings |
Rated voltage: 24 VDC (maximum voltage: 26.4 VDC)
Maximum current: 50 mA DC |
|
| Ambient operating
temperature |
-20 to 60°C (with no condensation or icing) | |
| Storage temperature | -25 to 65°C (with no condensation or icing) | |
| Ambient operating
humidity |
25% to 85% RH (with no condensation) | |
| Storage humidity | 25% to 85% RH (with no condensation) | |
| Altitude | 2,000 m max. | |
| Applicable wires | Stranded wires, solid wires, or ferrules | |
| Applicable wire size | 0.25 to 1.5 mm2 (AWG24 to AWG16) | |
| Wire insertion force | 8 N max. for AWG20 wire | |
| Screwdriver
insertion force |
15 N max. | |
| Wire stripping length | 8 mm | |
| Ferrule length | 8 mm | |
| Recommended flatblade
screwdriver |
XW4Z-00B (Omron)
SZF 0.4 × 2.5 (Phoenix Contact) 210-719 (Wago) SDI 0.4 × 2.5 × 75 (Weidmuller) |
|
| Current capacity | 10 A (per pole) | |
| Number of
insertions |
50 times | |
| Case color | N1.5 | |
| Case material | PC, UL 94 V-0 | |
| Weight | Approx. 100 g | |
| Mounting | Mounts to DIN Track, or screw mounting | |
| Dimensions | 17.5 × 90 × 90 mm (W×D×H) | |