| Appearance | Sensing distance | Connection
method |
Cable
specifications |
Model | ||
|---|---|---|---|---|---|---|
| Operation mode: NO | Operation mode: NC | |||||
Shielded
![]() |
M8 | 2 mm | Pre-wired Models
(2 m) |
Fluororesin | E2ER-X2D1 2M * | E2ER-X2D2 2M * |
| M12 Pre-wired
Smartclick Connector Models (0.3 m) |
E2ER-X2D1-M1TGJ 0.3M | E2ER-X2D2-M1TGJ 0.3M | ||||
| M12 | 3 mm | Pre-wired Models
(2 m) |
E2ER-X3D1 2M * | E2ER-X3D2 2M * | ||
| M12 Pre-wired
Smartclick Connector Models (0.3 m) |
E2ER-X3D1-M1TGJ 0.3M | E2ER-X3D2-M1TGJ 0.3M | ||||
| M18 | 7 mm | Pre-wired Models
(2 m) |
E2ER-X7D1 2M * | E2ER-X7D2 2M * | ||
| M12 Pre-wired
Smartclick Connector Models (0.3 m) |
E2ER-X7D1-M1TGJ 0.3M | E2ER-X7D2-M1TGJ 0.3M | ||||
| M30 | 10 mm | Pre-wired Models
(2 m) |
E2ER-X10D1 2M * | E2ER-X10D2 2M * | ||
| M12 Pre-wired
Smartclick Connector Models (0.3 m) |
E2ER-X10D1-M1TGJ 0.3M | E2ER-X10D2-M1TGJ 0.3M | ||||