| Size | M8 | M12 | M18 | M30 | |
|---|---|---|---|---|---|
| Shielded | Shielded | ||||
| Model | E2ER-X2D[] | E2ER-X3D[] | E2ER-X7D[] | E2ER-X10D[] | |
| Sensing distance | 2 mm ±10% | 3 mm ±10% | 7 mm ±10% | 10 mm ±10% | |
| Set distance *1 | 0 to 1.6 mm | 0 to 2.4 mm | 0 to 5.6 mm | 0 to 8 mm | |
| Differential travel | 15% max. of sensing distance | 10% max. of sensing distance | |||
| Detectable object | Ferrous metal (The sensing distance decreases with non-ferrous metal. Refer to Engineering Data on Catalog.) | ||||
| Standard sensing object | Iron, 8 × 8 × 1 mm | Iron, 12 × 12 × 1 mm | Iron, 18 × 18 × 1 mm | Iron, 30 × 30 × 1 mm | |
| Response frequency *2 | 1.5 kHz | 1 kHz | 0.5 kHz | 0.4 kHz | |
| Power supply voltage | 10 to 30 VDC, (including 10% ripple (p-p)) | ||||
| Leakage current | 0.8 mA max. | ||||
| Control
output |
Load current | 3 to 100 mA | |||
| Residual voltage | 3 V max. (Load current: 100 mA, Cable length: 2 m) | ||||
| Indicators | D1 Models: Operation indicator (red), Setting indicator (green)
D2 Models: Operation indicator (red) |
||||
| Operation mode
(with sensing object approaching) |
D1 Models: NO
D2 Models: NC Refer to the timing charts under I/O Circuit Diagrams on Catalog for details. |
||||
| Protection circuits | Surge suppressor, Load short-circuit protection | ||||
| Ambient temperature range | Operating: -25 to 70°C, Storage: -40 to 85°C (with no icing or condensation) | ||||
| Ambient humidity range | Operating and Storage: 35% to 95% (with no condensation) | ||||
| Temperature influence | ±15% max. of sensing distance
at 23°C in the temperature range of -25 to 70°C |
±10% max. of sensing distance at 23°C in the temperature range of -25 to 70°C | |||
| Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range | ||||
| Insulation resistance | 50 MΩ min. (at 500 VDC) between current-carrying parts and case | ||||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 minute between current-carrying parts and case | ||||
| Vibration resistance (destruction) | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | ||||
| Shock resistance (destruction) | 500 m/s2 10 times
each in X, Y, and Z directions |
1,000 m/s2 10 times each in X, Y, and Z directions | |||
| Degree of protection | IP67 (IEC 60529) and IP67G *3 (JIS C 0920 Annex 1)
Passed OMRON's Oil-resistant Component Evaluation Standards *4 (Cutting oil type: specified in JIS K 2241:2000, Temperature: 35 °C max.) |
||||
| Connection method | Pre-wired Models (Standard cable length: 2 m) and Pre-wired Connector Models (Standard cable length: 300 mm) | ||||
| Weight
(packed state) |
Pre-wired Models | Approx. 65 g | Approx. 75 g | Approx. 145 g | Approx. 215 g |
| Pre-wired Connector Models | Approx. 30 g | Approx. 40 g | Approx. 90 g | Approx. 155 g | |
| Materials | Case | Stainless steel (SUS303) | Nickel-plated brass | ||
| Sensing surface | Polybutylene terephthalate (PBT) | ||||
| Clamping nuts | Nickel-plated brass | ||||
| Toothed washer | Zinc-plated iron | ||||
| Accessories | Instruction manual | ||||