Page top

S8VK-X

Switch Mode Power Supply (60/120/240/480-W Models)

S8VK-X

EtherNet/IP, Modbus TCP-Compatible Maximizing System Availability Through the Connecting of Equipment to IoT

(Unit: mm)

Unit

S8VK-X03005-EIP (30 W)
S8VK-X06012-EIP (60 W)
S8VK-X06024-EIP (60 W)

S8VK-X Dimensions 2

S8VK-X09024[]-EIP (90 W)
S8VK-X12024[]-EIP (120 W)

S8VK-X Dimensions 3

S8VK-X24024[]-EIP (240 W)

S8VK-X Dimensions 4

S8VK-X48024[]-EIP (480 W)

S8VK-X Dimensions 5
S8VK-X Dimensions 6

DIN Rail Mounting (Order Separately)

Mounting Rail (Material: Aluminum)

PFP-100N
PFP-50N

S8VK-X Dimensions 8

Mounting Rail (Material: Aluminum)

PFP-100N2

S8VK-X Dimensions 9

End Plate

PFP-M

S8VK-X Dimensions 10

Note: 1. If there is a possibility that the Unit will be subject to vibration or shock, use a steel DIN Rail. Otherwise, metallic
              filings may result from aluminum abrasion.
          2. If the Unit may be subjected to sliding to either side, attach an End Plate (model PFP-M) on each side of the Unit.