| Power rating | 30 W | 60W | |||
|---|---|---|---|---|---|
| Rated output voltage (DC) | 5 V | 12 V | 24 V | ||
| Indication monitor | None | None | None | ||
| Efficiency * | 115 VAC input | 78% typ. | 85% typ. | 85% typ. | |
| 230 VAC input | 77% typ. | 86% typ. | 86% typ. | ||
| Input
conditions |
Voltage range * | Single-phase, 85 to 264 VAC, 90 to 350 VDC, 265 to 300 VAC
(1 second) |
|||
| Frequency * | 50/60 Hz (47 to 450 Hz) | ||||
| Input current * | 115 VAC input | 0.53 A typ. | 0.99 A typ. | 1.1 A typ. | |
| 230 VAC input | 0.32 A typ. | 0.61 A typ. | 0.67 A typ. | ||
| Power factor * | --- | ||||
| Leakage
current * |
115 VAC input | 0.5 mA max. | |||
| 230 VAC input | 1 mA max. | ||||
| Inrush
current * |
115 VAC input | 16 A typ. | |||
| 230 VAC input | 32 A typ. | ||||
| Output
characteristics |
Rated output current | 5 A | 4.5 A | 2.5 A | |
| Rated output power | 25 W | 54 W | 60 W | ||
| Maximum boost current | 6 A | 5.4 A | 3 A | ||
| Voltage adjustment range * | 4.5 to 5.8V (with V. ADJ) | 10.8 to 14 V (with V. ADJ) | 21.6 to 28 V (with V. ADJ) | ||
| Ripple noise
voltage * |
100 to 240 VAC
input |
130 mVp-p max.
at 20 MHz of bandwidth |
120 mVp-p max.
at 20 MHz of bandwidth |
110 mVp-p max.
at 20 MHz of bandwidth |
|
| Input variation influence * | 0.5% max. | ||||
| Load variation influence * | 1.5% max. | ||||
| Temperature
variation influence |
100 to 240 VAC
input |
0.05%/°C max. | |||
| Start up time * | 115 VAC input | 1000 ms max. | 1000 ms max. | 1000 ms max. | |
| 230 VAC input | 1000 ms max. | 1000 ms max. | 1000 ms max. | ||
| Hold time * | 115 VAC input | 45 ms typ. | 20 ms typ. | 20 ms typ. | |
| 230 VAC input | 240 ms typ. | 120 ms typ. | 110 ms typ. | ||
| Additional
functions |
Overload protection | Yes, automatic reset, intermittent operation type,
Refer to Overload Protection on catalog for details. |
|||
| Overvoltage protection | Yes, 130% or higher of rated output voltage, power shut off
(shut off the input voltage and turn on the input again), Refer to Overvoltage Protection on catalog for details. |
||||
| Series operation | Yes (For up to two Power Supplies; external diodes required.) | ||||
| Parallel operation | Yes (For up to two Power Supplies), Refer to Parallel Operation
on catalog for details. |
||||
| Output indicator | Yes (LED: Green) | ||||
| Alarm indicator | Yes (LED: Red) | ||||
| Indication
monitor |
Measurement
and display details |
Refer to Communication and Indication Items on catalog for details. | |||
| Main display | None | ||||
| Ethernet
communication |
Measurement
and display details |
Refer to Communication and Indication Items on catalog for details. | |||
| Communication
protocol |
EtherNet/IP, Modbus TCP | ||||
| Physical layer | 100BASE-TX | ||||
| Communication
specifications |
Refer to Communication Specifications on catalog for details. | ||||
| Insulation | Withstand voltage | 3.0 kVAC for 1 min. (between all input terminals and output
terminals, all EtherNet/IP ports), current cutoff 20 mA |
|||
| 2.0 kVAC for 1 min. (between all input terminals and PE
terminals), current cutoff 20 mA |
|||||
| 1.0 kVAC for 1 min. (between all output terminals and PE
terminals), current cutoff 30 mA |
|||||
| 0.5 kVAC for 1 min. (between all output terminals and all
EtherNet/IP ports), current cutoff 30 mA |
|||||
| Insulation resistance | 100 MΩ min. (between all output terminals and all input
terminals/PE terminals) at 500 VDC |
||||
| 100 MΩ min. (between all EtherNet/IP ports and all input
terminals) at 500 VDC |
|||||
| Environment | Ambient operating temperature * | -40 to 70°C (Derating is required according to the temperature.
Refer to Engineering Data) (with no condensation or icing) |
|||
| Storage temperature | -40 to 85°C (with no condensation or icing) | ||||
| Ambient operating humidity | 95% max. (Storage humidity: 95% max.) | ||||
| Vibration resistance | 10 to 55 Hz, maximum 5 G, 0.42 mm half amplitude for 2 h each
in X, Y, and Z directions |
||||
| Shock resistance | 150 m/s2, 3 times each in ±X, ±Y, ±Z directions | ||||
| Reliability | MTBF * | 160,000 hrs typ. | |||
| Life expectancy * | 10 years min. | ||||
| Construction | Weight | 250 g max. | 250 g max. | 250 g max. | |
| Cooling fan | No | ||||
| Degree of protection | IP20 by EN/IEC 60529 | ||||

is indicated at the time of purchase (when initially powered on), and continues to be indicated for approximately one month.
is indicated when deterioration progresses. When the years until replacement reaches 5 years or less, it is indicated in 0.1 step increments within the range of 4.9 to 0.0. (Depending on the usage environment, the number of years may be indicated after
(kh) steps with use.