| Power supply voltage | Model |
|---|---|
| 100 to 240 V AC | K7TM-A2MA |
| 24 V AC/DC | K7TM-A2MD |
Heater Condition Monitoring Device
You can download software for the K7TM-A2.
last update: April 1, 2022
| Power supply voltage | Model |
|---|---|
| 100 to 240 V AC | K7TM-A2MA |
| 24 V AC/DC | K7TM-A2MD |
| Rated primary-side current | Model | Model compliant with UL certification |
|---|---|---|
| 5 A | K6CM-CICB005 | K6CM-CICB005-C |
| 25 A | K6CM-CICB025 | K6CM-CICB025-C |
| 100 A | K6CM-CICB100 | K6CM-CICB100-C |
| 200 A | K6CM-CICB200 | K6CM-CICB200-C |
| 400 A | K6CM-CICB400 | K6CM-CICB400-C |
| 600 A | K6CM-CICB600 | --- |
| DIN Tracks | Model |
|---|---|
![]() |
PFP-100N |
| PFP-50N |
| End Plate | Model |
|---|---|
![]() |
PFP-M |
last update: April 1, 2022