| Sensing
method |
Appearance | Connection
method |
Sensing distance | Model | |
|---|---|---|---|---|---|
| NPN output | PNP output | ||||
| Through-
beam (Emitter + Receiver) *1 |
![]() |
Pre-wired
(2 m) |
15 m
(Infrared light) |
E3Z-T61-UL 2M *4 *5
Emitter E3Z-T61-L-UL 2M Receiver E3Z-T61-D-UL 2M |
E3Z-T81-UL 2M *4 *5
Emitter E3Z-T81-L-UL 2M Receiver E3Z-T81-D-UL 2M |
| M8 (4-pin)
Connector |
E3Z-T66-UL
Emitter E3Z-T66-L-UL Receiver E3Z-T66-D-UL |
E3Z-T86-UL
Emitter E3Z-T86-L-UL Receiver E3Z-T86-D-UL |
|||
| Pre-wired
(2 m) |
10 m
(Red light) |
E3Z-T61A-UL 2M *4 *5
Emitter E3Z-T61A-L-UL 2M Receiver E3Z-T61A-D-UL 2M |
E3Z-T81A-UL 2M *4 *5
Emitter E3Z-T81A-L-UL 2M Receiver E3Z-T81A-D-UL 2M |
||
| M8 (4-pin)
Connector |
E3Z-T66A-UL
Emitter E3Z-T66A-L-UL Receiver E3Z-T66A-D-UL |
E3Z-T86A-UL
Emitter E3Z-T86A-L-UL Receiver E3Z-T86A-D-UL |
|||
| Pre-wired
(2 m) |
30m
(Infrared light) |
E3Z-T62-UL 2M *5
Emitter E3Z-T62-L-UL 2M Receiver E3Z-T62-D-UL 2M |
E3Z-T82-UL 2M *4
Emitter E3Z-T82-L-UL 2M Receiver E3Z-T82-D-UL 2M |
||
| M8 (4-pin)
Connector |
E3Z-T67-UL
Emitter E3Z-T67-L-UL Receiver E3Z-T67-D-UL |
E3Z-T87-UL
Emitter E3Z-T87-L-UL Receiver E3Z-T87-D-UL |
|||
| Retro-
reflective with MSR function |
*2 |
Pre-wired
(2 m) |
4 m (100 mm)
*3 (Red light) |
E3Z-R61-UL 2M *4 *5 | E3Z-R81-UL 2M *4 *5 |
| M8 (4-pin)
Connector |
E3Z-R66-UL | E3Z-R86-UL | |||
| Diffuse-
reflective |
![]() |
Pre-wired
(2 m) |
5 to 100 mm
(wide view) (Infrared light) |
E3Z-D61-UL 2M *5 | E3Z-D81-UL 2M *4 *5 |
| M8 (4-pin)
Connector |
E3Z-D66-UL | E3Z-D86-UL | |||
| Pre-wired
(2 m) |
1 m
(Infrared light) |
E3Z-D62-UL 2M *4 *5 | E3Z-D82-UL 2M *4 *5 | ||
| M8 (4-pin)
Connector |
E3Z-D67-UL | E3Z-D87-UL | |||
| Pre-wired
(2 m) |
90±30 mm
(narrow beam) (Red light) |
E3Z-L61-UL 2M *4 *5 | E3Z-L81-UL 2M *4 *5 | ||
| M8 (4-pin)
Connector |
E3Z-L66-UL | E3Z-L86-UL | |||
| Distance-
settable |
![]() |
Pre-wired
(2 m) |
20 to 40 mm
(BGS min setting) 20 to 200 mm (BGS max setting) 40 min. Incident threshold (FGS min setting) 200 min. Incident threshold (FGS max setting) (Red light) |
E3Z-LS61-UL 2M *4 *5 | E3Z-LS81-UL 2M *5 |
| M8 (4-pin)
Connector |
E3Z-LS66-UL | E3Z-LS86-UL | |||
| Pre-wired
(2 m) |
2 to 20 mm
(BGS min setting) 2 to 80 mm (BGS max setting) (Red light) |
E3Z-LS63-UL 2M | E3Z-LS83-UL 2M *4 | ||
| M8 (4-pin)
Connector |
E3Z-LS68-UL | E3Z-LS88-UL | |||
| Limited-
reflective for transparent glasses |
![]() |
Pre-wired
(2 m) |
30±20 mm
(Red light) |
E3Z-L63-UL 2M | E3Z-L83-UL 2M |
| M8 (4-pin)
Connector |
E3Z-L68-UL | E3Z-L88-UL | |||
| Retro-
reflective without MSR function for clear, plastic bottles |
*2 |
Pre-wired
(2 m) |
500 mm (80 mm)
*3 (Red light) |
E3Z-B61-UL 2M *5 | E3Z-B81-UL 2M *5 |
| M8 (4-pin)
Connector |
E3Z-B66-UL | E3Z-B86-UL | |||
| Pre-wired
(2 m) |
2 m (500 mm)
*3 (Red light) |
E3Z-B62-UL 2M *5 | E3Z-B82-UL 2M *5 | ||
| M8 (4-pin)
Connector |
E3Z-B67-UL | E3Z-B87-UL | |||