| Capacity | Input
voltage |
Output
voltage |
Maximum
Output current (Per output branch) |
Total
output current |
Number of
output branches |
Parameter
settings |
Model |
|---|---|---|---|---|---|---|---|
| 240 W | 100 to
240 VAC |
24 V | 3.8 A | 10 A | 6 | Changeable | S8AS2-24024-06S |
| Not Changeable | S8AS2-24024-06SN | ||||||
| 480 W | 20 A | 8 | Changeable | S8AS2-48024-08S | |||
| Not Changeable | S8AS2-48024-08SN |