Page top

S8NR-S / S8R-BB

Environment-resistant IP67 Power Supply / DC Blocking Box

S8NR-S / S8R-BB

IP67 compliance and integrated functionality simplify the construction of power and safety circuits outside of control panels

S8NR-S

Model Number Structure

Model Number Legend

S8NR-S / S8R-BB Lineup 3

Ordering Information

Main unit

Capacity Input
Voltage
Output
Voltage
Maximum
Tripping Output
Current per a
branch output
Output branch Commu-
nication
Model
90 W Single-phase
100 to 240 VAC
24 V --- --- --- S8NR-S09024-A1L0
360 W M12-A: 3.8 A
M12-L: 10 A
2 connectors 4 outputs
Connector 1: 10 A, 10 A
Connector 2: 10 A, 10 A
IO-Link S8NR-S36024-A0L2-IL3
3 connectors 4 outputs
Connector 1: 3.8 A (Class 2)
Connector 2: 3.8 A (Class 2)
Connector 3: 10 A, 10 A
S8NR-S36024-A2L1-IL3
600 W Single-phase
200 to 240 VAC
3 connectors 6 outputs
Connector 1: 10 A, 10 A
Connector 2: 10 A, 10 A
Connector 3: 10 A, 10 A
S8NR-S60024-A0L3-IL3
4 connectors 6 outputs
Connector 1: 3.8 A (Class 2)
Connector 2: 3.8 A (Class 2)
Connector 3: 10 A, 10 A
Connector 4: 10 A, 10 A
S8NR-S60024-A2L2-IL3

Mounting Brackets (Sold separately)

Name Model
DIN-Rail mounting brackets
(for S8NR-S09024)
S82Y-NRS01DIN
DIN-Rail mounting brackets
(for S8NR-S36024 and S8NR-S60024)
S82Y-NRS02DIN

Waterproof Caps (Sold separately)

Name Model
Waterproof caps for socket connectors
(2 pcs./set)
XS5Z-12
Waterproof caps for plug connectors XS5Z-13

Rain Mounting (order separately)

Support rail (Material: Aluminum)

Model
PFP-100N
PFP-50N

Support rail (Material: Aluminum)

Model
PFP-100N2

End Plate

Model
PFP-M

S8R-BB

Model Number Structure

Model Number Legend

S8NR-S / S8R-BB Lineup 14

Ordering Information

Main Unit

Circuit configuration Rated Voltage
(Input/Output)
Rated Current
(Input/Output)
Coil Rated Voltage Model
Input/Output contact section:
Two 1a (NO) contacts
Connected in series EDM section:
Two 1b (NC) contacts connected in series
24 VDC 6 A
(Built-in G7SA)
24 VDC S8R-BB06A1
S8R-BB06A2
10 A
(Built-in G7S-[]-E)
S8R-BB10A1
S8R-BB10A2

Mounting Brackets (Sold separately)

Name Model
DIN-Rail Mounting Brackets for S8R-BB06 S82Y-RBB01DIN
DIN-Rail Mounting Brackets for S8R-BB10 S82Y-RBB02DIN

Waterproof Caps (Sold separately)

Name Model
Waterproof caps for socket connectors
(2 pcs./set)
XS5Z-12
Waterproof caps for plug connectors XS5Z-13