... - 7 of 7 Model Number Description E2K-F10MC1 2M Flat Proximity Sensor, Capacitive, Unshielded, Sensing distance: 10 mm, NO, Pre-wired model, 2 m E2K-F10MC1 5M Flat Proximity Sensor, Capaciti...
...uch as workpieces interrupt the light curtain by invalidating the specified beams. (2) Presence Sensing This function detects the presence of a person and stops the machine until the person e...
...orld-standard Size (11 × 21 × 32 mm), with High-speed Response (50 μs) and Accuracy in Spite of Sensing Object Movement Displaying individual registered product index. Select and click for de...
...EV04T ZX-EM02HT Measurement range 0 to 0.5 mm 0 to 1 mm 0 to 2 mm 0 to 7 mm 0 to 4 mm 0 to 2 mm Sensing object Magnetic metals (Measurement ranges and linearities are different for non-magnet...
...may occur if there is light leakage outside the defined spot and the material around the sensing object is more reflective than the sensing object. *2. Resolution: The resolut...