...omation Features Lineup Specifications Dimensions Catalog last update: May 7, 2025 [Maximum 500-mm area] Measurable at any position Measurements can be consistently taken within a wide area, ...
...direct connection to actuators and to terminal block conversion units. • Super thin width of 15 mm could downsize the control panel. • Connector interface between the communications unit and ...
...n to actuators via branching cables. • Super compact slave with 32 points and MIL connector (35 mm wide x 60 mm deep x 80 mm high) • Aggregation of multi I/O points enables ...
...d and two sensor heads perform synchronous measurement to increase the measurement range to 140 mm. With the link method, the ZG2 Series provides the optimum solution for any intended purpose...
...s Catalog last update: April 25, 2017 • The series includes Slave Units with a width of only 15 mm, the narrowest in the industry. Models with e-CON connectors boast a width of only 23 ...
... ports: USB, RS-232C, RS-485. - The depth of CPU Units with RS-232C connectors is reduced by 20 mm. (N30/40/60S(1)) • Easy connection with computers using commercially available USB cables. •...
...ogram switching by an external input. *3 • New 4-circuit output models with a compact, 72 × 72-mm DIN size added to the series. *1. Available only on yearly models. *2. Available only on 2...
...ineup Specifications Dimensions Catalog last update: December 19, 2013 • Large display with 8.6-mm character height. • Includes new models with backlight for improved visibility in dimly lit...