...wless Push-In Plus terminals for easy installation and maintenance • Compact with a width of 12 mm per unit • Connect to the CJ PLC using the EtherNet/IP TM bus coupler Sysmac is a trademark ...
...terminal. • Screwless clamp terminal block significantly reduces wiring work. • Space-saving 12 mm wide units. • The NX Unit Power Supply Unit allows expansion of the I/O configuration beyond...
...Automation Features Lineup Specifications Dimensions Catalog last update: February 9, 2015 • 50 mm body length. • Highly reliable Major Omron basic switch, SS model built in. • Possible cross...
...ace an existing Sensor mounted with M2 screws. Reliable Best-in-Class Sensing Slot Depth of 6.5 mm (Based on April 2013 OMRON investigation.) A deeper slot helps prevent the sensing object fr...
...attering of relay contacts that occurs with ripples. • Easy wiring with ferrules. • Use 2 × 2.5 mm 2 solid wire or 2 × 1.5 mm 2 ferrules. • Applicable as a floatless switch. last upd...
...emperatures can be monitored. • Temperature monitoring in slim design with a width of just 22.5 mm. • Rotary switches simplifies temperature settings. • Universal-input support for thermocoup...
...f workpieces. Edge Type Light FLV-FB Series Five size variations with emitting surfaces from 35 mm square to 164 mm square. As thin as 8 mm (FLV-FB7070). Edge Type Coaxial L...
...xel camera. • Lineup of 7 models for 2/3-inch cameras, with focal lengths ranging from 6 to 100 mm, and 9 models for 1-inch cameras. • Lock screws for focus and iris. • Short expose time with...
...January 14, 2014 Product lineup includes two types of small camera lenses, a pen type with a 12-mm diameter and a flat type with a 17-mm thickness. last update: January 14, 2014...
...pdate: April 1, 2014 • Temperature, phase sequence, and phase loss monitoring with the DIN 22.5-mm-sized K8AK-PT Relays. • Side-by-side mounting of K8AK-PT Relays. • Specially designed for in...