...Automation Features Lineup Specifications Dimensions Catalog last update: February 9, 2015 • 50 mm body length • Possible cross over wiring on circuit construction. • One-push connection of O...
... diagnostic indicators. Slim design to save mounting space The slim design of only 17.5 or 22.5 mm saves space in the control panel. Applicable safety standards EN ISO 13849-1: PLe/Safety Cat...
...apixel camera. Broad product selection. Available in two different working distances, 65 or 110 mm, to fit installation spaces. Comes in two shapes: straight and coaxial for coaxial lights. F...
...ten Cycle Time for Transparent Bottle Detection This Is How Narrow beam diameter of minimum 2.5 mm The E3S-DB has a response time of 0.5 ms for a pitch of 5 mm, so detection is possi...
... Incident Level Comparison for Parallel Movement *1 *1. Installation distance between heads: 50 mm, Installation distance between head and slit: 5 mm, Slit diameter at emitter...
...ation Features Lineup Specifications Dimensions Catalog last update: October 11, 2016 • Just 12 mm wide, saving space in your cabinet. • Three models are available with a choice of one RS-422...
...vides finger protection so that your fingers never touch conductive parts. Minimum Width of 3.5 mm to Help Downsize Control Panels Terminal blocks are the most numerous, most space-eating com...
...tandardized in height.Reduces dead-space and reduces the size of control panel. *1. Height: 124 mm, but S8V-CP0824 excluded Contact mounting possible at an ambient temperature of 55°C *1 Clos...
... enhances reliability. Control Panel Downsizing and Reduced Wiring; Flexible Layout with a 17.5-mm Width This Is the Shape That Resulted from Efforts to Downsize Panels and Reduce Wiring. • T...
... enhances reliability. Control Panel Downsizing and Reduced Wiring; Flexible Layout with a 17.5-mm Width This Is the Shape That Resulted from Efforts to Downsize Panels and Reduce Wiring. • T...