...dant Wall Bracket 10079-000 T20 Adapter Cable, 3 m 10051-003 Camera Kit, Camera, GigE, POE, 720 x 540, 282.2 fps, B/W, M Series, 10 m camera cables included 31940-010 Kit, Camera, GigE, POE, ...
...ype Power Supply Lens Mount Sensor Shutter Type STC-BBS43POE-BC Mono- chrome 0.4M 282.8 fps 720 x 540 1/2.9 6.9 × 6.9 RJ45 suppo- rted All-in- one PoE power supply C IMX287 Global STC-BBS43GE...
...t update: October 1, 2024 Model Mono- chrome/ Color Reso- lution Frame Rate Effective Pixels (H x V) Sen- sor Size Cell Size (μm) Sensor Lens Mount Conn- ector Speci- fication General Specifi...
...t update: October 1, 2024 Model Mono- chrome/ Color Reso- lution Frame Rate Effective Pixels (H x V) Sen- sor Size Cell Size (μm) Sensor Lens Mount General Specifi-cations STC-SPB43PCL Monoch...
...equency 10 to 55 Hz, 0.35-mm single amplitude, acceleration 50 m/s², 10 sweeps of 5 min each in X, Y, and Z directions Shock resistance 100 m/s 2 , 3 times each in X, Y, and Z axes, ...
...-6. 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s 2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Gravity acceleration is assum...