| Item | Specifications | |
|---|---|---|
| Operation
power supply |
Power supply voltage
and frequency |
K7DD-PQMA: 100 to 240 V AC, 50/60 Hz
K7DD-PQMD: 24 V DC |
| Operating power
supply voltage range |
85% to 110% of the rated voltage | |
| Operating frequency
range |
45 to 65 Hz | |
| Power consumption | K7DD-PQMA: 15.7 VA max. (100 to 240 V AC) | |
| K7DD-PQMD: 5.2 W max. (24 V DC) | ||
| Recommend
external fuse |
T2A, time delay, high-breaking capacity | |
| Ambient operating temperature | -10 to 55°C | |
| Ambient operating humidity | 25% to 85% | |
| Storage temperature | -20 to 65°C (with no condensation or icing) | |
| Altitude | 2,000 m max. | |
| Insulation resistance | 20 mΩ min.
Between the power supply terminals and the other terminals; Between all the terminals and the case; Between (communications terminals + trigger input terminals + alarm output terminals) and the other terminals; Between (voltage input terminals + CT input terminals) and the other terminals |
|
| Dielectric strength | 2,000 V AC for 1 minute
Between the power supply terminals and the other terminals; Between all the terminals and the case; Between (communications terminals + trigger input terminals + alarm output terminals) and the other terminals; Between (voltage input terminals + CT input terminals) and the other terminals |
|
| Vibration resistance | Frequency 10 to 55 Hz, 0.35-mm single amplitude, acceleration 50 m/s²,
10 sweeps of 5 min each in X, Y, and Z directions |
|
| Shock resistance | 100 m/s2, 3 times each in X, Y, and Z axes, 6 directions | |
| Degree of protection | IP20 | |
| Terminal block type | Push-In Plus | |
| Exterior color | Black (Munsell N 1.5) | |
| Mounting | DIN Track | |
| Weight | Approx. 360 g | |
| Wiring
material |
Wire type | Solid or Stranded wire |
| Wiring material | Copper | |
| Recommended wires | 0.25 to 1.5 mm2
AWG 24 to AWG 16 |
|
| Stripping length
(without ferrules) |
8 mm *, 10 mm, 12 mm * without ferrules | |
| Installation environment | Operation voltage: EN/IEC 61010-1 Pollution Degree 2, Overvoltage category II | |
| Measurement circuit: EN/IEC 61010-2-030 Pollution Degree 2, CAT II 600 V or
CAT III 300 V |
||
| Industrial electromagnetic
environment |
EN/IEC 61326-1 Industrial electromagnetic environment | |
| Safety standards | UL61010-1, Korean Radio Waves Act (KS C 9610-6-2, KS C 9811), RCM, UKCA | |