Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 7541 - 7560120104
K3HB-R Rotary Pulse Indicator/Specifications | OMR...

... pulse width of 15 ms min.) No contact voltage pulse (50-KHz max. with ON/OFF pulse width of 9 µs min.; ON voltage: 4.5 to 30 V; OFF voltage: - 30 to 2 V; input impedance: 10 kΩ ) Open collec...

https://www.ia.omron.com/products/family/1538/specification.html

EE-SA701 / 801 Pushbutton-type Photomicrosensor/Sp...

...ree position.) Vibration resistance Destruction: 10 to 500 Hz, 1.0-mm single amplitude or 150 m/s 2 3 times each in X, Y, and Z directions for 11 min. each Shock resistance Destruction: 500 m...

https://www.ia.omron.com/products/family/1629/specification.html

E5C2 Temperature Controller/Specifications | OMRON...

...*1 Hysteresis Approx. 0.5% FS (fixed) Proportional band 3% FS (fixed) Control period Approx. 20 s Reset range 5 ±1% FS min. *2 Insulation resistance 20 MΩ min. (at 500 VDC) Dielectric strengt...

https://www.ia.omron.com/products/family/167/specification.html

ZJ-SD Smart Electrostatic Sensor/Specifications | ...

...(at 500 VDC) Dielectric strength 1,000 VAC, 50/60 Hz, 1 min Shock resistance Destruction: 300 m/s 2 3 times each in 6 directions (up/down, left/right, and forward/ backward) Vibration resista...

https://www.ia.omron.com/products/family/1736/specification.html

EJ1 Modular Temperature Controller/Lineup | OMRON ...

...mation and other information necessary to use the EJ1: EJ1 Modular Temperature Controllers User’s Manual (Cat. No. H142) EtherCAT® is registered trademark and patented technology, licensed by...

https://www.ia.omron.com/products/family/1757/lineup.html

ZN-A Air Clean Units/Specifications | OMRON Indust...

... 7 kV max Discharge method Variable DC discharge Static electricity removal time (typical) *1 5 s max. Ion balance (typical) *2 ± 30 V max. Indicators Power (green), Cleaning notice (orange f...

https://www.ia.omron.com/products/family/1828/specification.html

ZN-J Ionizers for Air Clean Unit/Specifications | ...

...7 kV max. Discharge method Variable DC discharge Static electricity removal time (Typical) *1 5 s max. Ion balance (Typical) *2 ±30 V max. Indicator lamps Power (green), Cleaning notice (oran...

https://www.ia.omron.com/products/family/1829/specification.html

ZUV-C20H / 30H Smart Curing System (Standard model...

... Note: When attached to ZUV-H25MC (Diffuse illumination head value model) Side-view lens ZUV-L[]S Note: The model number is printed on the side of the lens unit. Note: When attached to ZUV-H2...

https://www.ia.omron.com/products/family/1876/dimension.html

G9SX-GS Safety Guard Switching Unit/Lineup | OMRON...

...- conductor) 2 (semi- conductor) 6 (semi- conductor) 1 (semi- conductor) 1 (semi- conductor) 15 s 24 VDC Screw terminals G9SX-GS226-T15-RT Spring-cage terminals G9SX-GS226-T15-RC *1. The OFF-...

https://www.ia.omron.com/products/family/1882/lineup.html

E2V-X[] All Metals and Long-distance Types/Specifi...

...uble amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 1,000 m/s 2 10 times each in X, Y, and Z directions Degree of protection IEC IP67 (Pre-wired Models and...

https://www.ia.omron.com/products/family/1937/specification.html

ZJ-FA20 Ionizer (Basic Fan Type)/Specifications | ...

...rge method Variable DC Airflow (m 3 /min.) 1.4 to 2.3 m 3 /min (typical) Ionization time *2 1.2 s (0.8 s with no Filter) Ion balance *2 ±10 V max. Amount of generated ozone 0.01 ppm ...

https://www.ia.omron.com/products/family/1975/specification.html

EE-SPX613 Pipe-mounting Liquid Level Photomicrosen...

... condensation) Vibration resistance Destruction: 10 to 500 Hz, 1.0-mm single amplitude or 150 m/s 2 in X, Y, and Z directions 3 times and for 11 min each Shock resistance Destruction: 50...

https://www.ia.omron.com/products/family/287/specification.html

ZX2 Smart Sensors Laser Displacement Sensors CMOS ...

...9-L178, E39-L179 Mounting Bracket: *1 The measurement distance reference position is the Sensor’s sensing surface. Note: When securing the Sensor Head in the Mounting Bracket, insert the scre...

https://www.ia.omron.com/products/family/2979/dimension.html

H3DK-F Twin Timer | OMRON Industrial Automation

...cription H3DK-F AC/DC24-240 Solid-state Timer, Twin Timer, Control output: SPDT, Time range 0.1 s to 1200 h, 24 to 240 VAC/VDC H3DK-FA DC12 Solid-state Timer, Twin Timer, Control output: SPDT...

https://www.ia.omron.com/products/family/2985/itemlist/

H3DK-G Star-delta Timer | OMRON Industrial Automat...

.../DC24-240 Solid-state Timer, Star-delta Timer, Control output: SPDT + SPDT, Time range 1 to 120 s, 24 to 240 VAC/VDC H3DK-GA DC12 Solid-state Timer, Star-delta Timer, Control output: SPDT + S...

https://www.ia.omron.com/products/family/2986/itemlist/

A30NK Key-type Selector Switches/Specifications | ...

...o 55 Hz, 1.5-mm double amplitude (malfunction within 1 ms) Shock resistance Malfunction 1,000 m/s 2 max. (malfunction within 1 ms) Durability Mechanical 500,000 operations min. (Switches with...

https://www.ia.omron.com/products/family/3449/specification.html

M22N Indicators/Specifications | OMRON Industrial ...

...esistance Malfunction 10 to 55 Hz, 1.5-mm double amplitude Shock resistance Malfunction 1,000 m/s 2 max. Durability Mechanical -- Electrical -- Ambient operating temperature*1 -25 to 55°C Amb...

https://www.ia.omron.com/products/family/3451/specification.html

H3DT-A Power ON-delay Timer | OMRON Industrial Aut...

...s 1 - 2 of 2 Model Number Description H3DT-A1 AC/DC24-240 Power ON-delay Timer, Time range: 0.1 s to 1200 h, Relay output (SPDT), 6 terminals, 24 to 240 VAC/VDC, DIN Track mounting H3DT-A2 AC...

https://www.ia.omron.com/products/family/3487/itemlist/

S8VK-WB Switch Mode Power Supply (240/480/960-W Mo...

...pdate S8VK-W Data Sheet T219-E1-14 [9809KB] Jul 08, 2024 20240708 S8VK-W Data Sheet S8VK-W/S8VK-S Catalog T235-E1-05 [2061KB] Nov 18, 2024 20241118 S8VK-W/S8VK-S Catalog Panel Soluti...

https://www.ia.omron.com/products/family/3821/download/catalog.html

E3S-CL Distance-settable Photoelectric Sensor with...

...m double amplitude for 2 hrs each in X, Y, and Z directions Shock resistance Destruction: 500 m/s 2 3 times each in X, Y, and Z directions Degree of protection IP67 (IEC 60529), NEMA: 6P (ind...

https://www.ia.omron.com/products/family/415/specification.html

結果 7541 - 7560120104

国/地域選択

Related Contents