| IAグローバル検索 |
...min Vibration resistance (destruction) 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance (destruction) 500 m/s 2 3 times each in X, Y, ...
https://www.ia.omron.com/products/family/1568/specification.html
...8-2-6 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz Acceleration of 9.8 m/s 2 for 100 min in X, Y, and Z directions (10 sweeps of 10 min each = 100 min) Shock resistance Conforms to IEC600...
https://www.ia.omron.com/products/family/1639/specification.html
...ckup Function can be used with the CJ1-H and CJ1M CPU Units only.) Current consumption *3 280mA+x 400mA 360mA+x 280mA+x 380mA 380mA+x Weight 160g Max. 120g Max. 140...
https://www.ia.omron.com/products/family/1651/specification.html
...of different polarity Vibration resistance Malfunction 10 to 55 Hz, 20 m/s 2 for 10 min each in X, Y, and Z directions Destruction 10 to 55 Hz, 0.75-mm single amplitude for 2 hr each in ...
https://www.ia.omron.com/products/family/166/specification.html
...t the number of pulses per time unit, and to convert the values to instantaneous values (pulses x pulse weight / time unit). Any of the following can be selected as the time unit: 1 s, 3 s, 1...
https://www.ia.omron.com/products/family/1671/specification.html
...uplex operation of Communications Units *7 Error control Manchester code check CRC check (CCITT X 16 +X 12 +X 5 +1) *1. Product no longer available to order. *2. The maximum...
https://www.ia.omron.com/products/family/1681/specification.html
... 90 W Failure rate (reference value) * 100 mA at 5 VDC 10 mA at 5 VDC Note: P level: λ 60 = 0.1 x 10 -6 /operation *This value was measured at a switching frequency of 120 operations per minu...
https://www.ia.omron.com/products/family/1731/specification.html
... Celeron, or compatible processor CD-ROM drive Required for installation Display Super VGA (800 x 600) or better high-resolution video adaptor and monitor Mouse Mouse supported by the applica...
https://www.ia.omron.com/products/family/1732/specification.html
...nnector model number Applicable Proximity Sensor model number Straight 2 m XS2F-D421-DC0-F E2FM-X[]C1-M1 E2FM-X[]B1-M1 5 m XS2F-D421-GC0-F L-shape 2 m XS2F-D422-DC0-F 5 m XS2F-D422-G...
...eatures Lineup Specifications Dimensions Catalog last update: November 15, 2012 DC 2-Wire (E2FM-X[]D[]) Size M8 M12 M18 M30 M12 M18 M30 Shielded Shielded Model E2FM- X1R5D1-[] E2FM- X2D1-[] E...
https://www.ia.omron.com/products/family/1760/specification.html
... min Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 500 m/s 2 3 times each in X, Y, a...
https://www.ia.omron.com/products/family/1764/specification.html
...U Units CPU Unit Specifications Model CPU type Power supply Output method Inputs Out- puts CP1H-X CPU Units Memory capacity: 20K steps High-speed counters: 100 kHz, 4 axes Pulse outputs: 100 ...
...ms to JIS C60068-2-6. 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/s 2 in X, Y, and Z directions for 80 minutes each. Sweep time: 8 minutes × 10 sweeps = total time of 8...
https://www.ia.omron.com/products/family/1778/specification.html
...ation resistance 10 to 61.2 Hz with single-amplitude of 0.1 mm,61.2 to 150 Hz and 14.7 m/s 2 in X,Y,and Z directions for 80 min each (sweep time of 8 min × 10 sweeps =80 min) Shock resistance...
https://www.ia.omron.com/products/family/1779/specification.html
...ation resistance 10 to 61.2 Hz with single-amplitude of 0.1 mm,61.2 to 150 Hz and 14.7 m/s 2 in X,Y,and Z directions for 80 min each (sweep time of 8 min × 10 sweeps =80 min) Shock resistance...
https://www.ia.omron.com/products/family/1781/specification.html
... Vibration resistance 10 to 60 Hz with double-amplitude of 0.7 mm, 60 to 150 Hz and 50 m/s 2 in X, Y, and Z directions for 80 min each Shock resistance 150 m/s 2 (3 times each in 6 directions...
https://www.ia.omron.com/products/family/1822/specification.html
... Vibration resistance 10 to 60 Hz with double-amplitude of 0.7 mm, 60 to 150 Hz and 50 m/s 2 in X, Y, and Z directions for 80 min each Shock resistance 150 m/s 2 (3 times each in 6 directions...
https://www.ia.omron.com/products/family/1823/specification.html
... Vibration resistance 10 to 60 Hz with double-amplitude of 0.7 mm, 60 to 150 Hz and 50 m/s 2 in X, Y, and Z directions for 80 min each Shock resistance 150 m/s 2 (3 times each in 6 directions...
https://www.ia.omron.com/products/family/1825/specification.html
... min Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 500 m/s 2 3 times each in X, Y, a...
https://www.ia.omron.com/products/family/1853/specification.html
...case Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 1,000 m/s 2 10 times each in X, Y...
https://www.ia.omron.com/products/family/1865/specification.html