| Power rating | 15 W | |||||
|---|---|---|---|---|---|---|
| Output voltage (VDC) | 5 V | 12 V | 15 V | 24 V | ||
| Efficiency * | 115 VAC input | 80% typ. | 84% typ. | 84% typ. | 85% typ. | |
| 230 VAC input | 82% typ. | 85% typ. | 86% typ. | 87% typ. | ||
| Input | Voltage range * | Single phase 85 to 264 VAC, 120 to 370 VDC (The L terminal for the DC
input is the positive side and safety standards do not apply.) (Derating is required according to the input voltage. Refer to Derating Curves on Data Sheet.) |
||||
| Frequency * | 50 /60 Hz (47 to 450 Hz) | |||||
| Current * | 115 VAC input | 0.3 A typ. | ||||
| 230 VAC input | 0.19 A typ. | |||||
| Power factor | -- | |||||
| Leakage
current |
115 VAC input | 0.05 mA | 0.05 mA | 0.05 mA | 0.05 mA | |
| 230 VAC input | 0.10 mA | 0.10 mA | 0.10 mA | 0.10 mA | ||
| Inrush
current * (for a cold start at 25°) |
115 VAC input | 16 A typ. | ||||
| 230 VAC input | 32 A typ. | |||||
| Output | Rated Output Current | 3 A | 1.3 A | 1 A | 0.7 A | |
| Voltage adjustment range * | -10% to 10% (with V. ADJ) | |||||
| Ripple & Noise
voltage * |
100 to 240
VAC input |
30 mVp-p max. | 30 mVp-p max. | 40 mVp-p max. | 30 mVp-p max. | |
| Input variation influence * | 0.5% max. | |||||
| Load variation influence * | 1.0% max. | |||||
| Temperature
variation influence |
100 to 240
VAC input |
0.03%/°C max. | ||||
| Startup
time * |
115 VAC input | 490 ms typ. | 500 ms typ. | 470 ms typ. | 480 ms typ. | |
| 230 VAC input | 470 ms typ. | 480 ms typ. | 450 ms typ. | 460 ms typ. | ||
| Hold time * | 115 VAC input | 14 ms typ. | 16 ms typ. | 18 ms typ. | 15 ms typ. | |
| 230 VAC input | 83 ms typ. | 87 ms typ. | 92 ms typ. | 79 ms typ. | ||
| Addi-
tional func- tions |
Overload protection | Yes, automatic reset | ||||
| Overvoltage protection * | Yes, 115% or higher of rated output voltage, power shut off (shut off the
input voltage and turn on the input again) |
|||||
| Overheat protection | No | |||||
| Series operation | Yes (For up to 2 Power Supplies, external diodes are required.) | |||||
| Parallel operation | No (However, backup operation is possible, external diodes are required.) | |||||
| Remote sensing | No | |||||
| Remote control | No | |||||
| Output indicator | Yes (LED: Green) | |||||
| Insula-
tion |
Withstand voltage | 3 kVAC for 1 min. (between all input terminals and output terminals)
current cutoff 20 mA |
||||
| 2 kVAC for 1 min. (between all input terminals and PE terminals) current
cutoff 20 mA |
||||||
| 1 kVAC for 1 min. (between all output terminals and PE terminals) current
cutoff 20 mA |
||||||
| Insulation resistance | 100 MΩ min. (between all output terminals and all input terminals/PE
terminals) at 500 VDC |
|||||
| Envi-
ron- ment |
Ambient operating temperature | -20 to 60°C (Derating is required according to the temperature. Refer
to Derating Curves on Data Sheet.) (with no condensation or icing) |
||||
| Storage temperature | -40 to 85°C (with no condensation or icing) | |||||
| Ambient operating humidity | 20% to 90% (Storage humidity: 10% to 95%) | |||||
| Vibration resistance | 10 to 55 Hz, 0.375-mm half amplitude for 2 h each in X, Y, and Z
directions 10 to 500 Hz, 0.26-mm half amplitude for 1 h each in X, Y, and Z directions |
|||||
| Shock resistance | 150 m/s2, 3 times each in ±X, ±Y, ±Z directions | |||||
| Relia-
bility |
MTBF | 135,000 hrs min. | ||||
| Life expectancy * | 10 years min. | |||||
| Con-
struc- tion |
Dimensions (W × H × D) | Refer to Dimensions. | ||||
| Weight | 150 g max. | |||||
| Cooling fan | No | |||||
| Degree of protection | -- | |||||
| Stan-
dards |
Harmonic current emissions | Conforms to EN 61000-3-2, GB17625.1 | ||||
| EMI | Conducted
Emissions |
Conforms to EN 61204-3 Class B, EN 55011 Class B, GB9254 | ||||
| Radiated
Emissions |
Conforms to EN 61204-3 Class B, EN 55011 Class B, GB9254 | |||||
| EMS | Conforms to EN 61204-3 high severity levels | |||||
| Safety Standards | Approved Standards
UL: cURus UL 62368-1 (Recognition) OVC II Pol2 CSA: cURus C22.2 No62368-1 CCC: GB4943 Conformed Standards EN: EN 62368-1 OVC II Pol2 RCM (EN61000-6-4) BIS: IS 13252 (Part1) (5 V, 24 V only) * |
|||||
| Marine Standards | No | |||||
| SEMI | No | |||||