Page top

S8VK-S

S8VK-S (30/60/120/240/480-W Models)

S8VK-S

A Perfect Fit for Small Control Panels Coated PCBs for Better Resistance to Environment Connections for Easy Wiring

(Unit: mm)

S8VK-S03024 (30 W)
S8VK-S06024 (60 W)

S8VK-S Dimensions 1

S8VK-S12024 (120 W)

S8VK-S Dimensions 2

S8VK-S24024 (240 W)

S8VK-S Dimensions 3

S8VK-S48024 (480 W)

S8VK-S Dimensions 4

DIN Rail (Order Separately)

Mounting Rail (Material: Aluminum)

PFP-100N
PFP-50N

S8VK-S Dimensions 6

Mounting Rail (Material: Aluminum)

PFP-100N2

S8VK-S Dimensions 7

End Plate

PFP-M

S8VK-S Dimensions 8

Note: If there is a possibility that the Unit will be subject to vibration or shock, use a steel DIN Rail. Otherwise, metallic filings may result from aluminum abrasion.

Mounting Brackets

S8VK-S Dimensions 10