| Power rating | 30 W | 60 W | 120 W | ||
|---|---|---|---|---|---|
| Output voltagec (DC) | 24 V | 24 V | 24 V | ||
| Efficiency | 115 VAC input *1 | 87% typ. | 87% typ. | 90% typ. | |
| 230 VAC input *1 | 86% typ. | 89% typ. | 92% typ. | ||
| Input | Voltage range *2 | Single-phase, 85 to 264 VAC, 90 to 350 VDC *12,
265 to 300 VAC (1 second) |
|||
| Frequency *2 | 50/60 Hz (47 to 450 Hz) | 50/60 Hz (47 to 63
Hz) |
|||
| Input current | 115 VAC input *1 | 0.58A typ. | 1.1 A typ. | 1.2 A typ. | |
| 230 VAC input *1 | 0.36A typ. | 0.66 A typ. | 0.63 A typ. | ||
| Power factor *1 | --- | 0.9 min. | |||
| Leakage
current *3 |
115 VAC input | 0.5 mA max. | |||
| 230 VAC input | 1 mA max. | ||||
| Inrush current
*4 (for a cold start at 25°C) |
115 VAC input | 16 A typ. | |||
| 230 VAC input | 32 A typ. | ||||
| Output | Rated output current | 1.3 A | 2.5 A | 5 A | |
| Rated output electric power | 31.2 W | 60 W | 120 W | ||
| Maximum boost current | 1.56 A | 3 A | 6 A | ||
| Voltage adjustment range *5 | 21.6 to 28 V (with V.DJ) | ||||
| Ripple & Noise
voltage *6 |
100 to 240 VAC
input *1 |
190 mVp-p max. at
20 MHz of bandwidth |
190 mVp-p max. at
20 MHz of bandwidth |
110 mVp-p max. at
20 MHz of bandwidth |
|
| Input variation influence *7 | 0.5% max. | ||||
| Load variation influence *8 | 1.5% max. | ||||
| Temperature
variation influence |
115 to 230 VAC
input |
0.05%/°C max. | |||
| Start up time
*4 |
115 VAC input *1 | 1000 ms max. | 1000 ms max. | 1000 ms max. | |
| 230 VAC input *1 | 1000 ms max. | 1000 ms max. | 1000 ms max. | ||
| Hold time *6 | 115 VAC input *1 | 30 ms typ. | 20 ms typ. | 45 ms typ. | |
| 230 VAC input *1 | 140 ms typ. | 95 ms typ. | 45 ms typ. | ||
| Additional
functions |
Overload protection | Yes, automatic reset | |||
| Overvoltage protection *9 | Yes, 130% or higher of rated output voltage, power shut off (shut
off the input voltage and turn on the input again) |
||||
| Series operation | Yes (For up to two Power Supplies, external diodes are required.) | ||||
| Parallel operation | Yes (For up to two Power Supplies), Refer to Parallel Operation on
catalog for details. |
||||
| Output indicator | Yes (LED: Green) | ||||
| Low-voltage detection output | No | ||||
| Insulation | Withstand voltage | 3.0 kVAC for 1 min. (between all input terminals and output
terminals), current cutoff 10 mA |
|||
| 2.0 kVAC for 1 min. (between all input terminals and PE terminals),
current cutoff 10 mA |
|||||
| 1.0 kVAC for 1 min. (between all output terminals and PE terminals),
current cutoff 20 mA |
|||||
| Insulation resistance | 100 MΩ min. (between all output terminals and all input terminals/
PE terminals) at 500 VDC |
||||
| Environ-
ment |
Ambient operating temperature
*10 |
-40 to 70°C (Derating is required according to the temperature.
Refer to Engineering Data) (with no condensation or icing) |
|||
| Storage temperature | -40 to 85°C (with no condensation or icing) | ||||
| Ambient operating humidity | 95% RH max. (Storage humidity: 95% RH max.) | ||||
| Vibration resistance | 10 to 55 Hz, maximum 5G, 0.42 mm half amplitude for 2 h each in
X, Y, and Z directions |
||||
| Shock resistance | 150 m/s2, 3 times each in ±X, ±Y, ±Z directions | ||||
| Reliability | MTBF | 135,000 hrs min. (Refer to Data Sheet Reference Value) | |||
| Life expectancy *11 | 10 years min. | ||||
| Con-
struction |
Weight | 250 g max. | 250 g max. | 400 g max. | |
| Cooling fan | No | ||||
| Degree of protection | IP20 by EN/IEC 60529 | ||||
| Standards | Harmonic current emissions | Conforms to EN 61000-3-2 | |||
| EMI | Conducted
Emissions |
Conforms to EN 61204-3 Class B, EN 55011 Class B | |||
| Radiated
Emissions |
Conforms to EN 61204-3 Class B, EN 55011 Class B | ||||
| EMS | Conforms to EN 61204-3 high severity levels | ||||
| Safety standards | UL Listing: UL 508 (For 30 W and 60 W only Class2 Output: Per UL 1310)
cUL: CSA C22.2 No107.1 (For 30 W and 60 W only Class2 Output: Per CSA C22.2 No.223) UL UR: UL 62368-1 (Recognition) OVCII (≤ 3000 m) Pol2 cUR: CSA C22.2 No. 62368-1 OVCII (≤ 3000 m) Pol2 EN: EN 62477-1 OVCIII (≤ 2000 m) OVCII (2000 m≤ and≤3000) Pol2, EN 62368-1 OVCII (≤ 3000 m) Pol2 RCM (EN61000-6-4) PELV (EN/IEC 60204-1) *12 EN/IEC 61558-2-16:2009+A1:2013 *12 BIS: IS 13252 (Part1) (Except 30 W) *12 |
||||
| Marine Standards *12 | Lloyd’s register (Except 30 W) | ||||
| SEMI | Conforms to F47-0706 (200 to 240 VAC input) | ||||