| Power supply voltage | Model |
|---|---|
| 24 VCD | K6PM-THMD-EIP |
Thermal condition monitoring device
You can download software.
last update: October 1, 2024
| Power supply voltage | Model |
|---|---|
| 24 VCD | K6PM-THMD-EIP |
| Resolution | Model |
|---|---|
| 32 × 32 | K6PM-THS3232 |
Use a Category 5 or higher STP cable (shielded twisted pair cable).
| Item | Recommended
manufacturer |
Cable
length (m) |
Model | |
|---|---|---|---|---|
| Wire Gauge and
Number of Pairs: AWG26, 4-pair Cable Cable Sheath material: LSZH *2 |
Cable with Connectors
on Both Ends (RJ45/RJ45) Standard RJ45 plug type *1 Cable color: Yellow *3 ![]() |
OMRON | 0.3 | XS6W-6LSZH8SS30CM-Y |
| 0.5 | XS6W-6LSZH8SS50CM-Y | |||
| 1 | XS6W-6LSZH8SS100CM-Y | |||
| 2 | XS6W-6LSZH8SS200CM-Y | |||
| 3 | XS6W-6LSZH8SS300CM-Y | |||
| 5 | XS6W-6LSZH8SS500CM-Y | |||
| Wire Gauge and
Number of Pairs: AWG22, 2-pair Cable |
Cable with Connectors
on Both Ends (RJ45/RJ45) Rugged RJ45 plug type *1 Cable color: Light blue ![]() |
OMRON | 0.3 | XS5W-T421-AMD-K |
| 0.5 | XS5W-T421-BMD-K | |||
| 1 | XS5W-T421-CMD-K | |||
| 2 | XS5W-T421-DMD-K | |||
| 5 | XS5W-T421-GMD-K | |||
| 10 | XS5W-T421-JMD-K | |||
*1. Cables with standard RJ45 plugs are available in the following lengths: 0.2 m, 0.3 m, 0.5 m, 1 m, 1.5 m, 2 m, 3 m, 5 m, 7.5 m, 10 m, 15 m, 20 m.
Cables with rugged RJ45 plugs are available in the following lengths: 0.3 m, 0.5 m, 1 m, 2 m, 3 m, 5 m, 10 m, 15 m.
For details, refer to the Industrial Ethernet Connectors Catalog (Cat. No. G019).
*2. The lineup features Low Smoke Zero Halogen cables for in-cabinet use and PUR cables for out-of-cabinet use.
*3. Cable colors are available in yellow, green, and blue. The last character of the model changes to "-G" or "-B".
| Part name | Manufacturer | Model |
|---|---|---|
| Cable | Kuramo Electric Co.. | KETH-SB * |
| RJ45 connector | Panduit Corporation | MPS588-C * |
* It is recommended to use the cable and connector in combination described above.
| Recommended
manufacturer |
Appearance | Functions | Number of
ports |
Model |
|---|---|---|---|---|
| OMRON | ![]() |
Quality of Service (QoS):
EtherNet/IP control data priority 10/100BASE-TX, Auto-Negotiation |
5 | W4S1-05D |
| Cisco Systems, Inc | Consult the manufacturer.
https://www.cisco.com/ |
|||
| Contec USA, Inc. | Consult the manufacturer.
https://www.contec.com/us/ |
|||
| Phoenix Contact USA | Consult the manufacturer.
https://www.phoenixcontact.com/online/portal/pc |
|||
last update: October 1, 2024