| Model |
K6PM-THMD-EIP |
| Temperature measurement range |
The temperature measurement range is described in the thermal sensor (K6PM-THS3232) performance. |
| Measurement temperature accuracy |
The measurement temperature accuracy is described in the thermal sensor (K6PM-THS3232) performance. |
| Sampling cycle for the sensor |
Approx. 1 second/Unit |
External
trigger |
External contact
input specifications |
Short circuit: Residual voltage 1.5 V or less |
| Open: Leakage current 0.1 mA or less |
| Short circuit current |
Approx. 7 mA |
| Alarm |
Measurement parameters |
Current temperature, differential temperature, sensor internal temperature |
| Expression method |
Transistor output, alarm bar display |
| Number of variables |
Two threshold values per segment (Threshold 1 and Threshold 2) |
| Threshold setting range |
0.0 to 999.9°C (0.0 to 999.9°F) |
| Hysteresis |
3.0°C width (5.4°F width) |
| Resetting method |
Manual resetting *1 or automatic resetting (switching) |
| LCD display |
7-segment digital displays and individual indicators |
| Display resolution |
0.1°C |
| Applicable standards |
Approved standards |
UL61010-1 (Listing) installation location: Pollution level 2, South Korean Radio Law |
| Conforming standards |
RCM |
| EMC |
EN61326-1 (EMI: Class A EMS: Industrial Location) |
| Recommended fuse |
T2A, time lag, high shut-off capacity |
| Insulation resistance |
20 MΩ min.
Between all external terminals and the case
Between all power supply terminals and all other terminals
Between all RS-485 communications terminals, and all external trigger input terminals,
all transistor output terminals and all Ethernet ports |
| Dielectric strength |
2,000 VAC for 1 minute
Between all external terminals and the case
Between all power supply terminals and all other terminals
Between all RS-485 communications terminals, and all external trigger input terminals,
all transistor output terminals and all Ethernet ports |
| Vibration resistance |
Frequency: 10 to 55 Hz, 0.35-mm single amplitude in X, Y, and Z directions (10 sweeps of 5 min each) |
| Shock resistance |
150 m/s2, 3 times each in X, Y, and Z axes, 6 directions |
| Degree of protection |
IP20 |
| Warranty period |
1 year |
| Indicators |
Alarm bar |
Red, yellow, and green |
| MS and NS |
Red and green |
Ethernet
Communi
caitons |
Supported services |
EtherNet/IP (tag data link or CIP message communications)
BOOTP client
Modbus TCP |
| Physical layer |
100 Base-TX |
Transmission
specifications |
Transmission speed |
100 Mbps |
| Transmission medium |
Twisted pair cable (with shield: STP): Category 5 or higher |
| Transmission distance |
100 m max. (distance between hub and node) |
Tag data
link *2 |
Class1 |
Connection resource: 4 max. |
| Packet interval (RPI) |
1,000 to 10,000 ms |
| Timeout value |
Multiples of RPI (4 times, 8 times, 16 times, 32 times, 64 times, 128 times, 256 times, 512 times) |
| Connection type |
Point To Point Connection (fixed) |
Explicit
message *2 |
Class 3 |
Number of clients that can communicate at one time: 2 max. |
| UCMM |
Number of clients that can communicate at one time: 2 max. |
Modbus
message *2 |
Modbus TCP |
Number of clients that can communicate at one time: 2 max. |
Factory
default values |
IP address. |
192.168.250.30 |
| Subnet mask. |
255.255.255.0 |
| The default gateway. |
0.0.0.0 |
| IP address setting method |
Static IP address |