| Item | Specifications | |
|---|---|---|
| Power supply voltage
and frequency |
K7GE-MGMA: 100 to 240 VAC, 50/60 Hz
K7GE-MGMD: 24 VAC, 50/60 Hz, 24 VDC |
|
| Operating voltage range | 85% to 110% of the rated voltage | |
| Operating frequency
range |
45 to 65 Hz | |
| Power consumption | Maximum Unit configuration: one Main Unit and eight Probe Units
12.9 VA max. (100 to 240 VAC)/7.8 VA max. (24 VAC)/4.7 W max. (24 VDC) Minimum Unit configuration: one Main Unit and one Probe Unit 8.4 VA max. (100 to 240 VAC)/4.6 VA max. (24 VAC)/2.5 W max. (24 VDC) |
|
| Ambient operating
temperature |
-10 to 55°C (with no condensation or icing) | |
| Ambient operating
humidity |
25% to 85% (with no condensation) | |
| Storage temperature | -20 to 65°C | |
| Altitude | 2,000 m max. | |
| Recommended fuse | T2A, time delay, high-breaking capacity (for Main Unit operating power supply)
Tripping current: 7 A max., fast-blow (for Probe Unit voltage input) |
|
| Insulation resistance | 20 MΩ min.
Between all external terminals and the case, between all power supply terminals and all other terminals, between PE terminal, and trigger input terminal, all communications terminals and all transistor output terminals 1,000 MΩ min. Between Probe Unit voltage monitoring terminal and PE terminal |
|
| Dielectric strength | 2,000 VAC for 1 minute
Between all external terminals and the case, between all power supply terminals and all other terminals, between PE terminal, and trigger input terminal, all communications terminals and all transistor output terminals 1,000 VDC for 1 minute Between Probe Unit voltage monitoring terminal and PE terminal |
|
| Vibration resistance | Frequency: 10 to 55 Hz, 0.35-mm single amplitude, acceleration 50 m/s2,
10 sweeps of 5 min each in X, Y, and Z directions |
|
| Shock resistance | 100 m/s2, 3 times each in X, Y, and Z axes, 6 directions | |
| Degree of protection | IP20 | |
| Terminal block type | Push-In Plus | |
| Exterior color | Black (Munsell N 1.5) | |
| Mounting | DIN Track mounting | |
| Weight | Main Unit: Approx. 156 g
Probe Unit: Approx. 63 g |
|
| Installation environment | Operation power supply: EN/IEC 61010-1 Over-voltage category II Pollution degree 2
Measurement circuit: EN/IEC 61010-2-030 Pollution degree 2 For details about the measurement category, refer to Cataloge. |
|
| Electromagnetic
environment |
EN/IEC 61326-1 Industrial electromagnetic environment | |
| Safety standards | UL 61010-1, CAN/CSA-C22.2 No.61010-1
Korean Radio Waves Act (KN 61000-6-2 and KN 11) RCM |
|
| Wiring
material |
Wire type | Solid wire or stranded wire |
| Wiring material | Copper | |
| Recommended
wire |
0.25 to 1.5 mm2
AWG 24 to AWG 16 |
|
| Stripping length
Without ferrules |
8 mm | |