| Type | Model |
|---|---|
| Multi-function model | ZUV-C40H |
| ZUV-C40H-D |
Smart Curing System
last update: May 16, 2022
| Type | Model |
|---|---|
| Multi-function model | ZUV-C40H |
| ZUV-C40H-D |
Note: ZUV-C40H includes an AC adapter. ZUV-C40H-D does not include an AC adapter.
| Type | Cable length | Model |
|---|---|---|
| Standard head | 2 m | ZUV-HN20MD 2M |
| 0.3 m | ZUV-HN30MD 0.3M | |
| Ultra cooling head | 0.3 m | ZUV-HN10MD 0.3M |
| 2 m | ZUV-HN10MD 2M | |
| Diffuse illumination head | 2 m | ZUV-HN25MD 2M |
| 0.3 m | ZUV-HN35MD 0.3M |
* 365 - nm light source wavelength. Models are also available with a 385-nm light source wavelength.
(Standard head: ZUV-H21MC 2M/H11MC 2M, diffuse illumination head: ZUV-H26MC 2M) Use with the ZUV-C30H Controller.
| Type | Spot | Model |
|---|---|---|
| Spot lens | Spot dia.: 3 mm | ZUV-L3H |
| Spot dia.: 4 mm | ZUV-L4H | |
| Spot dia.: 6 mm | ZUV-L6H | |
| Spot dia.: 8 mm | ZUV-L8H | |
| Spot dia.: 10 mm | ZUV-L10H | |
| Ultra light focus lens | Spot dia.: 2 mm | ZUV-L2H |
| Line beam lens | Beam width: 12 mm | ZUV-L12L |
| Beam width: 15 mm | ZUV-L15L | |
| Side-view lens * | Spot dia.: 3 mm | ZUV-L3S |
| Spot dia.: 4 mm | ZUV-L4S | |
| Spot dia.: 6 mm | ZUV-L6S | |
| Spot dia.: 8 mm | ZUV-L8S | |
| Spot dia.: 10 mm | ZUV-L10S | |
| Diffusing lens (for diffuse illumination head) | Spot dia.: 12 mm | ZUV-L12H |
* When using ZUV-HN25MD/HN35MD diffuse illumination head with side-view lens, we recommend using ZUV-L3S/L4S.
| Type | Cable length | Model |
|---|---|---|
| Extension cable | 2 m | ZUV-XCN02A |
| 5 m | ZUV-XCN05A | |
| 10 m | ZUV-XCN10A |
last update: May 16, 2022