| Item | ZUV-C40H/ZUV-C40H-D | |
|---|---|---|
| Irradiation
method |
Constant
irradiation |
Irradiation power (0 to 100%). irradiation time (max. 999.9 seconds/unlimited) |
| Pattern
irradiation |
Can be set to step or ramp (linear) (16 points specified per setting) | |
| Number of settings | 16 banks | |
| Terminal block
I/O |
Inputs | Emergency stop, Start/stop UV irradiation (4 channels), Select settings (banks) |
| Outputs | Ready (4 channels), UV irradiating, errors | |
| RS-232C and
USB |
Inputs | Start/stop UV irradiation (4 channels), select settings (banks), get/change setting data,
save/read data, execute power tuning, get cumulative irradiation energy |
| Outputs | ||
| Cooling method | Natural air cooling | |
| Applicable Head Unit | ZUV-HN[][] | |
| Applicable Extension Cable | ZUV-XCN[][] | |
| Power supply voltage | Select AC or DC power supply.
• AC power supply: 100 to 240 VAC ±10%, 50/60 Hz (AC adapter supplied) *1 *2 • DC power supply: 24 VDC ±10% (supplied from the terminal block on rear of unit) |
|
| Current consumption | • With AC adapter: 1.5 A (36 VA)
• With DC power supply: 1.5 A (36 VA) |
|
| Vibration resistance | 10 to 150 Hz: acceleration: 50 m/s2
single amplitude: 0.35 mm each of the X, Y and Z directions for 8 minutes. 10 times |
|
| Drop impact resistance | 150 m/s2 each in 6 directions (up/down, left/right, forward/backward), for 3 | |
| Ambient temperature range | Operating: 5 to 35°C, Storage: -10 to 60°C (with no condensation or icing) | |
| Ambient humidity range | Operating/storage: 30% to 85% (with no condensation or icing) | |
| Degree of protection | IEC60529 IP20 | |
| Material | SECC, aluminum | |
| Weight (packed state) | Approx. 2600 g (main unit: Approx. 1800 g) | |
| Accessories | Instruction Sheet, key, AC adapter (Not for ZUV-C40H-D) | |