Page top

E3AS-HF Series

TOF Laser Sensor with Built-in Amplifier

E3AS-HF Series

With a wide detection range (0.05 to 6 meters) and excellent angular characteristics (±85° max.), it can detect low-reflective workpieces, such as black ones, even when installed at a distance from the workpiece.

Spot beam type

Connection method Model
Sensing
distance
(Red light)
Output NPN output PNP output
IO-Link
baud rate
--- COM3 (230.4 kbps)
Pre-wired (2 m) *1 3926_lu_1_1 E3AS-HF6000SMN 2M E3AS-HF6000SMT 2M
M12 Connector (horizontal) E3AS-HF6000SMN M1H E3AS-HF6000SMT M1H
M12 Connector (vertical) E3AS-HF6000SMN M1V E3AS-HF6000SMT M1V
M12 Pre-wired Smartclick
Connector (0.3 m)
E3AS-HF6000SMN-M1TJ 0.3M E3AS-HF6000SMT-M1TJ 0.3M

Diffused beam type

Connection method Model
Sensing
distance
(Red light)
Output NPN output PNP output
IO-Link
baud rate
--- COM3 (230.4 kbps)
Pre-wired (2 m) *1 3926_lu_2_1 E3AS-HF6000DMN 2M E3AS-HF6000DMT 2M
M12 Connector
(horizontal)
E3AS-HF6000DMN M1H E3AS-HF6000DMT M1H
M12 Connector
(vertical)
E3AS-HF6000DMN M1V E3AS-HF6000DMT M1V
M12 Pre-wired Smartclick
Connector (0.3 m)
E3AS-HF6000DMN-M1TJ 0.3M E3AS-HF6000DMT-M1TJ 0.3M

*1. Models with 5-m cable length are also available with “5M” suffix. (Example: E3AS-HF6000SMN 5M)

Accessories (Sold Separately)

Sensor I/O Connectors (Sockets on One Cable End)

(Models for Connectors / Pre-wired Connectors)
A Sensor I/O Connector is not provided with the Sensor. It must be ordered separately as required.

Round Water-resistant Connectors XS5 serie

Appearance Cable specification Cable diameter
(mm)
Cable connection
direction
Cable length (m) Sensor I/O Connector
model number
M12 Smartclick Connector

Straight type
3926_lu_3_1


Right-angle type
3926_lu_3_2
PVC robot cable 6 dia. Straight 2 XS5F-D421-D80-F
5 XS5F-D421-G80-F
Right-angle 2 XS5F-D422-D80-F
5 XS5F-D422-G80-F

Round Water-resistant Connectors XS2 serie

Appearance Cable specification Cable diameter
(mm)
Cable connection
direction
Cable length (m) Sensor I/O Connector
model number
M12 Screw Connector

Straight type
3926_lu_4_1


Right-angle type
3926_lu_4_2
PVC robot cable 6 dia. Straight 2 XS2F-D421-D80-F
5 XS2F-D421-G80-F
Right-angle 2 XS2F-D422-D80-F
5 XS2F-D422-G80-F

Note: 1. The XS5W/XS2W (Socket and Plug on Cable Ends) are also available. Refer to XS5/XS2 on your OMRON website for details.
         2. The connectors will not rotate after they are connected.
         3. The cable is fixed at an angle of 180° from the sensor emitter/receiver surface.

Mounting Brackets

For E3AS-HF series

A Mounting Bracket is not enclosed with the Sensor. Order a Mounting Bracket separately if required.

Appearance Model Pre-wired M12 Pre-wired
Smartclick Connector
M12 Connector
(horizontal)
M12 Connector
(vertical)
L-shaped Mounting
Bracket (180°)
3926_lu_5_1 E39-L245 Yes Yes Yes ---
L-shaped Mounting
Bracket (360°)
3926_lu_5_2 E39-L255 Yes Yes Yes ---
Flexible Mounting
Bracket *1
3926_lu_5_3 E39-L264 Yes Yes Yes Yes
Post 50 mm 3926_lu_5_4 E39-L262 Yes Yes Yes ---
Post 100 mm 3926_lu_5_5 E39-L263 Yes Yes Yes Yes
Air Blow
Unit *2, *3
3926_lu_5_6 E39-E17 Yes Yes Yes Yes
Front Protection
Cover
3926_lu_5_7 E39-E20 Yes Yes Yes Yes

*1. The Flexible Mounting Bracket is not provided with a Post (E39-L262/E39-L263). It must be ordered separately.
*2. When using the Air Blow Unit (E39-E17), use the L-shaped Mounting Bracket (E39-L245).
*3. The tube for air is not included.