Page top

E3AS-HF Series

TOF Laser Sensor with Built-in Amplifier

E3AS-HF Series

With a wide detection range (0.05 to 6 meters) and excellent angular characteristics (±85° max.), it can detect low-reflective workpieces, such as black ones, even when installed at a distance from the workpiece.

  • Catalog
Catalog Name Catalog Number
[size]
Last Update
E3AS-HF Series Catalog E626-E1-06
[8725KB]
May 07, 2026
20260507
E3AS-HF Series Catalog
General-purpose Laser Sensor Selection Guide E628-E1-04
[4570KB]
Jul 21, 2026
20260721
General-purpose Laser Sensor Selection Guide
IO-Link Series Catalog Y229-E1-11
[8103KB]
Mar 09, 2026
20260309
IO-Link Series Catalog