Page top

XS5[]-L / S

Round Water-resistant Connectors (M12 Smartclick) For Power

XS5[]-L / S

M12 connector supporting up to 630 VAC. Smartclick technology combines compact size with high power output.

XS5W-L/S For Power, Socket and Plug on Both Cable Ends

Model Number Structure

Model Number Legend

XS5[]-L / S Lineup 3

Ordering Information

Shape Cable length L (m) L-coding (5 poles) S-coding (3 poles)
Model Model
Straight
3967_lu_2_1
0.5 XS5W-L521-B12-F XS5W-S321-B22-F
1 XS5W-L521-C12-F XS5W-S321-C22-F
2 XS5W-L521-D12-F XS5W-S321-D22-F
3 XS5W-L521-E12-F XS5W-S321-E22-F
5 XS5W-L521-G12-F XS5W-S321-G22-F
10 XS5W-L521-J12-F XS5W-S321-J22-F
15 XS5W-L521-K12-F XS5W-S321-K22-F
20 XS5W-L521-L12-F XS5W-S321-L22-F

XS5F-L/S For Power, Socket on One Cable End

Model Number Structure

Model Number Legend

XS5[]-L / S Lineup 7

Ordering Information

Shape Cable length L (m) L-coding (5 poles) S-coding (3 poles)
Model Model
Straight
3967_lu_4_1
0.5 XS5F-L521-B12-F XS5F-S321-B22-F
1 XS5F-L521-C12-F XS5F-S321-C22-F
2 XS5F-L521-D12-F XS5F-S321-D22-F
3 XS5F-L521-E12-F XS5F-S321-E22-F
5 XS5F-L521-G12-F XS5F-S321-G22-F
10 XS5F-L521-J12-F XS5F-S321-J22-F
15 XS5F-L521-K12-F XS5F-S321-K22-F
20 XS5F-L521-L12-F XS5F-S321-L22-F

XS5H-L For Power, Plug on One Cable End

Model Number Structure

Model Number Legend

XS5[]-L / S Lineup 11

Ordering Information

Shape Cable length L (m) L-coding (5 poles)
Model
Straight
3967_lu_6_1
0.5 XS5H-L521-B12-F
1 XS5H-L521-C12-F
2 XS5H-L521-D12-F
3 XS5H-L521-E12-F
5 XS5H-L521-G12-F
10 XS5H-L521-J12-F
15 XS5H-L521-K12-F
20 XS5H-L521-L12-F

XS5R-L/S Y-shaped/T-shaped Junction Joint Plug/Socket

Ordering Information

Type L-coding (5 poles) S-coding (3 poles)
Model Model
T-shaped XS5R-L52T-1 XS5R-S32T-1
Y-shaped XS5R-L52Y-1 XS5R-S32Y-1

Note: UL certification for XS5R-S is planned for December 2026.

Connector conversion cable for M12 (L-Coding)

Ordering Information

Type Cable length L (m) Model
Plug/Upper Socket/Lower
7/8 4 poles M12 L-coding 0.3 XS5W-L52A-A10-F
M12 L-coding 7/8 4 poles 0.3 XS5W-L52B-A10-F
7/8 5 poles M12 L-coding 0.3 XS5W-L52C-A10-F
M12 L-coding 7/8 5 poles 0.3 XS5W-L52D-A10-F

Note: 7/8-inch connectors are screw-type connectors.