Page top

XS5[]-L / S

Round Water-resistant Connectors (M12 Smartclick) For Power

XS5[]-L / S

M12 connector supporting up to 630 VAC. Smartclick technology combines compact size with high power output.

Ratings and Specifications

Model XS5[]-L XS5[]-S
Rated current 12 A *1 12 A
Rated voltage 63 VDC 600 VAC
Contact resistance (connector) 5 mΩ max. 5 mΩ max.
Insulation resistance 100 MΩ min. (at 500 VDC) 100 MΩ min. (at 500 VDC)
Dielectric strength (connector) 840 VAC for 1 min
(leakage current: 2 mA max.)
3,310 VAC for 1 min
(leakage current: 2 mA max.)
Insertion tolerance 50 times 50 times
Ambient operating temperature range -25 to 85°C *2 -25 to 85°C
Ambient humidity range 20% to 85%
Degree of protection IP65 (IEC60529)

Model XS5[]-L XS5[]-S
Pin block PBT resin PBT resin
Contacts Copper alloy/Gold plated Copper alloy/Gold plated
Fixture Nickel plated zinc alloy Nickel plated zinc alloy
Fixtures (Lock) Stainless Stainless
O-ring Rubber Rubber
Cover PBT resin PBT resin
Cable 9.5 mm dia. AWG17 UL AWM2517
Sheath color: Black
9.6 mm dia. AWG16 UL TC-ER
Sheath color: Black

*1. Only the conversion cable for M12 (L-coding) supports 10 A.
*2. Only the conversion cable for M12 (L-coding) has an operating temperature range of -25 to 70°C.
For details of the M12 (L-coding) conversion cable, please refer to Data Sheet.

Pin Arrangement (Engaged Side)

Item No. of poles Mating structure
L-coding (DC type) Male (plug) contacts 3967_sp_3_1
Female (socket) contacts 3967_sp_3_2
S-coding (AC type) Male (plug) contacts 3967_sp_3_3
Female (socket) contacts 3967_sp_3_4