...s. Customers are responsible for procuring items other than those listed below. · Main Power Connector (CN1) · Control Power Connector (CN2) · Motor ...
...atalog last update: July 19, 2022 (Unit: mm) 30 mm Width Installation Height *1. Depends on the connector to use. For MPS588-C: Approximately 120 mm For XS6G-T421-1: Approximately 130...
...W-T421-JMD-K Cable with Connectors on Both Ends M12 Straight/M12 Straight) Shield Strengthening Connector cable *3 M12/Smartclick Connectors Wire Gauge and Number of Pairs: AWG22, 2-pair Cabl...
... *1. When wiring a camera, be sure to refer to its specification document to check its external connector specifications. Incorrect wiring can lead to failure. *2. Do not connect the sh...
...M 3 m FJ-VSP2 5M 5 m FJ-VSP2 10M 10 m Note. Please connect the cables according to the external connector specifications prescribed in your camera’s specification documents, for faul...