...October 14, 2015 When your order, specify the rated voltage. Classification Model Rated voltage Input (bifurcated contact) SPST-NO G7T-1122S (see note 2) 12 VDC 24 VDC 100/110 VAC 200/220 VAC...
...on Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 Name Rated input voltage Model Voltage Detection Unit 12/24 VDC G32A-C-US Note: When ordering, specify the...
...pdate: September 24, 2012 Ratings (at an Ambient Temperature of 25°C) Item Specifications Rated input voltage 12/24 VDC Rated input current One G3PA 8 mA max. (when 24 VDC applied) T...
...00 to 240 VAC 40 mA max. 60 Hz 100 to 240 VAC Output signal 20 mA max. at 12 VDC ±15% (at 25°C) Input signal Current signal: 4 to 20 mA (input impedance: 352 Ω) Internal adjuster: 50...
...st of Models Isolation Zero cross function Indicator Applicable output load (See note 1.) Rated input voltage Model Phototriac Yes Yes 5 A at 24 to 240 VAC (See note 2.) 5 to 24 VDC G3NA-205B...
...el Number Legend List of Models Isolation Zero cross function Indicator Rated output load Rated input voltage (See note 1, 2.) Model Phototriac Yes No 5 A at 100 to 240 VAC 5VDC G3NE-205T-US ...
...ations Dimensions Catalog last update: May 20, 2024 Ratings (at an Ambient Temperature of 25°C) Input Rated voltage Operating voltage Voltage level Input impedance Must operate Must ...
...ring Information List of Models Isolation Zero cross function Indicator Rated output load Rated input voltage Model Photocoupler Yes Yes 3 A at 100 to 240 VAC *1 5 to 24 VDC G3H-203SN-VD DC5-...
...olation method Zero cross function Operation indicator Applicable output load (See note.) Rated input voltage Model Relay No Yes 5 A 100 to 240 VAC 5 VDC G9H-205S-US DC5 12 VDC G9H-205S-US DC...