...Industry Top) Perfectly Reliable Detection Performance and Connection Method Visible Beam. Long-distance Operation Even in Dusty, Dirty Environments The E3ZM-CT[]2B uses a bright orange LED t...
... Safety and reliability with laser class 1 (JIS and IEC). • Product lineup includes models with distance setting without influence of color. • Maximum ambient operating temperature of 55°C an...
...etection is possible at a conveyor speed of up to 4 m/s. (With the E3S-DB[][]2(T) and a sensing distance of 200 mm.) Reduced Work Easy Setup and Operation; Reduced Commissioning and Maintenan...
... as liquids and plastics. Proximity Sensors are also available for special applications in long-distance models, and slim models are available for use combined with Proximity Sensors. OMRON p...
...nsors be used with a Slit on the light emitting/receiving window? How large is the differential distance for Photomicro Sensors? Why is a capacitor of at least 10 micron (micrometer) F requir...
...nected to Proximity Sensors? What precautions are there for using Proximity Sensors at a closer distance than the distance given in the catalog for preventing mutual interference? Wh...
...e between a Reflective Fiber Unit and a Coaxial Reflective Fiber Unit? By what principle is the distance-setting Photoelectric Sensor detected? Is there a method of simply checking the troubl...
...sor sensing surface, does it affect the sensing? Which Ultrasonic Sensors have a long detection distance? When using the Ultrasonic Sensors, what precautions are necessary for surrounding env...
...but it is difficult to move E4PA up or down when installing it. Is there an easy way to set the distance? Which Ultrasonic Sensors have a long detection distance? At the maximum sens...
...fined index in Proximity Sensors. different frequency Differential coil type horizontal sensing distance leakage current characteristic perpendicular sensing distance potentiometer P...