Primary Contents

Site Search Results

Site Search Product Search IA Global Search
Results 801 - 810 of 13536
D4BS Safety-door Switch/Specifications | OMRON Ind...
...lity *2 Mechanical 1,000,000 operations min. Electrical 500,000 operations min. (10 A resistive load at 250 VAC) Operating speed 0.1 m/s to 0.5 m/s Operating frequency 30 operations/minute ma...

https://www.ia.omron.com/products/family/374/specification.html

F3SP-B1P Control Unit/Specifications | OMRON Indus...
...ed supply voltage Rated supply voltage 1.7 W max. (Exclude sensor power) Output UL Listed Rated load 250 VAC 5 A cosφ=1 30 VDC 5A L/R=0ms Rated carry current 5 A Max. switching voltage 250 VA...

https://www.ia.omron.com/products/family/3761/specification.html

CK3W-MD71[]0 Digital I/O Unit/Specifications | OMR...
...t (NPN) Internal common NPN Rated voltage 12 to 24 VDC Current consumption 40 mA max. Operating load voltage range 10.2 to 26.4 VDC Maximum load current 0.5 A/point, 2 A/Unit Maximum...

https://www.ia.omron.com/products/family/3772/specification.html

J7TC Series Thermal overload relay/Lineup | OMRON ...
...for each motor capacity, refer to the following table. 3-phase standard motor capacity and full load current (reference values) Setting current range [A] Thermal overload relay model Magnetic...

https://www.ia.omron.com/products/family/3782/lineup.html

J7TC Series Thermal overload relay/Specifications ...
...og last update: April 1, 2022 Ratings/Specifications Main circuit rating Trip class 10 A 3-pole load operation (At 20°C ambient temperature) IEC 60947-4-1/ JIS C 8201-4-1 Limit operation No o...

https://www.ia.omron.com/products/family/3782/specification.html

i4L SCARA Robot/Specifications | OMRON Industrial ...
... mm*3 Joint 4 ±360° Inertia Moment (Max.) Joint 4 0.05 kg-m 2 Maximum push force - downward, no load*4 Joint 3 150 N Joint Speeds Joint 1 456 deg/s Joint 2 456 deg/s Joint 3 800 mm/s Joint 4 ...

https://www.ia.omron.com/products/family/3812/specification.html

i4H SCARA Robots/Specifications | OMRON Industrial...
...Quill) Joint 4 ±360° Inertia Moment (Max.) Joint 4 0.5 kg-m 2 Maximum push force - downward, no load*2 Joint 3 588 N Joint Speeds Joint 1 450 deg/s Joint 2 720 deg/s Joint 3 1583 mm/s Joint 4...

https://www.ia.omron.com/products/family/3822/specification.html

61F-AO Alternate Operation Relay/Specifications | ...
... of the rated frequency Power consumption 1.6 VA max. Contact ratings 3 A at 250 VAC (Resistive load (cosφ = 1)) 1.5 A at 250 VAC (Inductive load (cosφ = 0.4)) Ambient temperature -1...

https://www.ia.omron.com/products/family/3853/specification.html

61F-WL Water Leak Detector/Specifications | OMRON ...
... of the rated frequency Power consumption 3.2 VA max. Contact ratings 3 A at 250 VAC (Resistive load (cosφ = 1)) 1 A at 250 VAC (Inductive load (cosφ = 0.4)) Minimum applicable ...

https://www.ia.omron.com/products/family/3854/specification.html

G9SA Safety Relay Unit/Specifications | OMRON Indu...
...hen an Expansion Unit is connected, the input current is increased by 30 mA max. Contacts Model Load G9SA-301/501/321-T[]/TH301/EX301/EX031-T[] Resistive load Rated load 250...

https://www.ia.omron.com/products/family/389/specification.html

Results 801 - 810 of 13536