Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 6761 - 678036237
G4Q 棘輪繼電器/額定/性能 | OMRON Industrial Automation

...期 2015年8月8日 額定 操作線圈 項目 額定電流 (mA) 線圈 阻抗 (Ω) 動作 電壓 (V) 復歸 電壓 (V) 最大 容許 電壓 (V) 消耗電力 (VA、W) 額定電壓(V) 50Hz 60Hz 對額定電壓的比率 啟動時 額定 AC 12 614 531...

https://www.omron.com.tw/products/family/965/specification.html

MYA 繼電器電路模組(有接點訊號器)/額定/性能 | OMRON Industrial Autom...

...) 額定電流(mA) 線圈 阻抗(Ω) 線圈電感(H) 動作 電壓(V) 復歸 電壓(V) 最大 容許 電壓(V) 消耗電力 (VA、W) 50Hz 60Hz 電樞OFF 電樞ON AC 6 214.1 183 12.2 0.04 0.08 80%以下 *1 30%以...

https://www.omron.com.tw/products/family/966/specification.html

プログラマブルコントローラ - 形式名索引 | オムロン制御機器

...ただけます。 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 関連情報 共通 生産終了品/推奨代替品 目的・仕様別選定 カタログ/マニュアル訂正 輸出該非判定 規格認証/適合 Ro...

https://www.fa.omron.co.jp/products/index/automation-systems/programmable-controllers/

プリント基板用リレー - 形式名索引 | オムロン制御機器

...ただけます。 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 関連情報 共通 生産終了品/推奨代替品 目的・仕様別選定 カタログ/マニュアル訂正 輸出該非判定 規格認証/適合 Ro...

https://www.fa.omron.co.jp/products/index/relays/pcb-relays/

M16 Indicator (Cylindrical 16-dia.)/Lineup | OMRON...

...D without Voltage Reduction Unit 5 VDC M16-J[]-5D M165-J[]-5D R: red Y: yellow G: green A: blue W: white PY: pure yellow PW: pure white 12 VAC/VDC M16-J[]-12D M165-J[]-12D 24 VAC/VDC M16-J[]-...

https://www.ia.omron.com/products/family/1105/lineup.html

A22NE-PD / A22NE-P / A22E Emergency Stop Pushbutto...

...ol A22Z-3905 Rubber Packing A22Z-R Connector A22Z-3500 Common E-stop Shrouds A22Z-EG1, A22Z-EG1-W, A22Z-EG10, A22Z-EG10-W E-stop Shrouds A22Z-EG2, A22Z-EG21, A22Z-EG22 E-stop Shroud ...

https://www.ia.omron.com/products/family/1111/dimension.html

A3P Lighted Pushbutton Switches/Lineup | OMRON Ind...

...Black Light gray SPDT LED 5 VDC A3PJ-90A11-05E(1) A3PJ-90A12-05E(1) A3PJ-90B11-05E(1) --- R O G W 12 VAC/ VDC A3PJ-90A11-12E(1) A3PJ-90A12-12E(1) A3PJ-90B11-12E(1) A3PJ-90B12-12ER 24 VAC/ VDC...

https://www.ia.omron.com/products/family/1120/lineup.html

M2P Indicators/Lineup | OMRON Industrial Automatio...

...e color Black Light gray Display color symbol LED 5 VDC M2PJ-90A11-05E(1) M2PJ-90A12-05EG R O G W 12 VAC/VDC M2PJ-90A11-12E(1) M2PJ-90A12-12E(1) 24 VAC/VDC M2PJ-90A11-24E(1) M2PJ-90A12-24E(1)...

https://www.ia.omron.com/products/family/1122/lineup.html

A3S Lighted Pushbutton Switch (Square)/Lineup | OM...

...0B1-05E[] Enter the desired color symbol for the Pushbutton in []. R (Red) Y (Yellow) G (Green) W (White) 12 VDC A3SJ-90A1-12E[] A3SJ-90B1-12E[] 24 VDC A3SJ-90A1-24E[] A3SJ-90B1-24E[] DPDT LE...

https://www.ia.omron.com/products/family/1126/lineup.html

CJ1W-NC[][]3 CJ series Position Control Units/Line...

...able Connectors Name Specifications Model External I/O Connectors 40 pin, soldered, right angle w/cover (included with the Unit) C500-CE404 40 pin, crimped right angle w/cover C500-C...

https://www.ia.omron.com/products/family/1409/lineup.html

CJ1W-NC[][]3 CJ series Position Control Units/Spec...

...V DC NC433: 30 mA max. at 24 V DC NC433: 230 mA max. at 5 V DC External dimensions 90 (H) × 31 (W) × 65 (D) (all models) Weight 100 g max. 100 g max. 150 g max. Ambient operating temperature ...

https://www.ia.omron.com/products/family/1409/specification.html

CJ1W-TC CJ Series Temperature Control Unit/Specifi...

...ral specifications conform to the CJ-series general specifications. Dimensions 31 × 90 × 65 mm (W × H × D) Weight 150 g max. Characteristics Item Specification Model number CJ1W-TC00[] CJ1W-T...

https://www.ia.omron.com/products/family/1438/specification.html

G7S-[]-E Relays with Forcibly Guided Contacts/Spec...

...t Coil Rated voltage Rated current (mA) Coil resistance (Ω) Max. voltage (V) Power consumption (W) 24 VDC 30 800 110% Approx. 0.8 Note: 1. The rated current and coil resistance are measured a...

https://www.ia.omron.com/products/family/1446/specification.html

G9SX-AD[] / BC / EX Flexible Safety Unit (Advanced...

... 24 VDC Operating voltage range -15% to 10% of rated supply voltage Rated power consumption * 4 W max. 3 W max. 2 W max. * Power consumption of loads not included. Outputs M...

https://www.ia.omron.com/products/family/1524/specification.html

DRT2-TS04[] Temperature Input Terminals/Specificat...

...TS04T DRT2-TS04P *1 Input types Switchable between R, S, K1, K2, J1, J2, T, B, L1, L2, E, U, N, W, and PLII When set with Configurator: Input types can be set individually for each input. Whe...

https://www.ia.omron.com/products/family/1527/specification.html

CJ1W-NC[]71 CJ-series Position Control Unit with M...

...71/471/F71 (-MA) Internal current consumption 360 mA max. at 5 V DC Dimensions 31 × 90 × 65 mm (W × H × D) Weight 95 g max. Ambient operating temperature 0 to 55°C Approved standards CE, cULu...

https://www.ia.omron.com/products/family/1528/specification.html

K3HB-P Timer Interval Indicator/Specifications | O...

...r supply voltage Power consumption *1 100 to 240 VAC: 18 VA max. (max. load) 24 VAC/DC: 11 VA/7 W max. (max. load) Input No-voltage contact, voltage pulse, open collector External power suppl...

https://www.ia.omron.com/products/family/1539/specification.html

CJ1W-PA / PD CJ-series Power Supply Unit/Specifica...

... CPU Unit) 2.8 A, 5 V DC (including supply to CPU Unit) 0.8 A, 24 V DC 0.4 A, 24 V DC Total: 25 W max. Total: 14 W max. Output terminal (service supply) Not provided. RUN output *2 C...

https://www.ia.omron.com/products/family/1639/specification.html

CJ1W-PTS CJ-series Process Analog I/O Unit/Specifi...

... for 1 ms max. (The external 24-VDC power supply must be isolated.) Dimensions 31 × 90 × 65 mm (W × H × D) Weight 150 g max. Standard accessories Two cold junction sensors (installed in termi...

https://www.ia.omron.com/products/family/1644/specification.html

CJ1W-AD / DA / MAD CJ-Series Analog I/O Unit/Speci...

...s) Power consumption 420 mA max. at 5 VDC 520 mA max. at 5 VDC Dimensions (mm) 31 × 90 × 65 mm (W × H × D) Weight 140 g max. 150 g max. General specifications Conforms to general specificatio...

https://www.ia.omron.com/products/family/1645/specification.html

結果 6761 - 678036237

国/地域選択

Related Contents