Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 6841 - 686036237
E2B Cylindrical Proximity Sensor/Lineup | OMRON In...

...e lengths of 2 m and 5 m. *2. Material specifications for stainless steel housing case: 1.4305 (W.-No.), SUS 303 (AISI), 2346 (SS). Size Sensing distance Con- necting method *1 Body length Ou...

https://www.ia.omron.com/products/family/3203/lineup.html

E2B Cylindrical Proximity Sensor/Specifications | ...

... model Short body: Approx. 20 g, Long body: Approx. 20 g Material Case Stainless steel (1.4305 (W.-No.), SUS 303 (AISI), 2346 (SS).) Sensing surface PBT Cable Standard cable is 4 mm dia. PVC....

https://www.ia.omron.com/products/family/3203/specification.html

K8AK-TH Temperature Monitoring Relay/Specification...

...4 VDC Allowable voltage range 85% to 110% of power supply voltage Power consumption 5 VA max. 2 W max. (24 VDC), 4 VA max. (24 VAC) Sensor inputs K8AK-TH11S Thermocouple: K, J, T, E; Platinum...

https://www.ia.omron.com/products/family/3241/specification.html

E5DC / E5DC-B Digital Temperature Controller (22.5...

...upply voltage Power consumption 4.9 VA max. at 100 to 240 VAC, and 2.8 VA max. at 24 VDC or 1.5 W max. at 24 VDC Sensor input Temperature input Thermocouple: K, J, T, E, L, U, N, R, S, B...

https://www.ia.omron.com/products/family/3242/specification.html

NX-SL3[][][] Safety CPU Unit/Specifications | OMRO...

... Free-Run refreshing External connection terminals None Indicators Dimensions 30 × 100 × 71 mm (W × H × D) I/O power supply method Not supplied. Current capacity of I/O power supply terminals...

https://www.ia.omron.com/products/family/3243/specification.html

NX-SI / SO Safety I/O Unit/Specifications | OMRON ...

... and all output terminals) Test output leakage current 0.1 mA max. Dimensions 12 × 100 × 71 mm (W × H × D) Isolation method Photocoupler isolation Insulation resistance 20 MΩ min. between iso...

https://www.ia.omron.com/products/family/3244/specification.html

FLV Series Light Units/Specifications | OMRON Indu...

...umption 1.5A max. Recommended power supply S8VS-06024 (manufactured by OMRON, 24 VDC, 2.5 A, 60 W) Power of connected light 12 VDC for camera supply Continuous lighting 4ch total 7.5 ...

https://www.ia.omron.com/products/family/3279/specification.html

E5AC-T Programmable Temperature Controller (Digita...

...upply voltage Power consumption 9.0 VA max. at 100 to 240 VAC, and 5.6 VA max. at 24 VAC or 3.4 W max. at 24 VDC Sensor input Temperature input Thermocouple: K, J, T, E, L, U, N, R, S, B...

https://www.ia.omron.com/products/family/3287/specification.html

E5CC-T Programmable Temperature Controller (Digita...

...upply voltage Power consumption 7.5 VA max. at 100 to 240 VAC, and 4.1 VA max. at 24 VAC or 2.3 W max. at 24 VDC Sensor input Temperature input Thermocouple: K, J, T, E, L, U, N, R, S, B...

https://www.ia.omron.com/products/family/3288/specification.html

E5EC-T Programmable Temperature Controller (Digita...

...upply voltage Power consumption 8.7 VA max. at 100 to 240 VAC, and 5.5 VA max. at 24 VAC or 3.2 W max. at 24 VDC Sensor input Temperature input Thermocouple: K, J, T, E, L, U, N, R, S, B...

https://www.ia.omron.com/products/family/3289/specification.html

E5GC Digital Temperature Controller (48 × 24 mm)/S...

...upply voltage Power consumption 5.9 VA max. at 100 to 240 VAC, and 3.2 VA max. at 24 VAC or 1.8 W max. at 24 VDC Sensor input Temperature input Thermocouple: K, J, T, E, L, U, N, R, S, B...

https://www.ia.omron.com/products/family/3370/specification.html

K8AK-VS Single-phase Voltage Relay/Specifications ...

... voltage Isolated power supply 24 VAC/DC 100 to 240 VAC Power consumption 24 VAC/DC: 2.0 VA/1.1 W max. 100 to 240 VAC: 4.6 VA max. Operating value setting range (SV) 10% to 100% of maximum se...

https://www.ia.omron.com/products/family/3375/specification.html

K8AK-TS / PT Thermistor Motor Protection Relay/Spe...

... voltage Isolated power supply 24 VAC/DC 100 to 240 VAC Power consumption 24 VAC/DC: 1.8 VA/1.0 W max. 100 to 240 VAC: 3.5 VA max. Rated input voltage 3-phase, 200 to 480 VAC (3-wire) Operati...

https://www.ia.omron.com/products/family/3376/specification.html

K8AK-AS Single-phase Current Relay/Specifications ...

... voltage Isolated power supply 24 VAC/DC 100 to 240 VAC Power consumption 24 VAC/DC: 2.0 VA/1.1 W max. 100 to 240 VAC: 4.6 VA max. Operating value setting range (SV) 10% to 100% of the maximu...

https://www.ia.omron.com/products/family/3378/specification.html

K8AK-AW Single-phase Overcurrent/Undercurrent Rela...

... voltage Isolated power supply 24 VAC/DC 100 to 240 VAC Power consumption 24 VAC/DC: 2.0 VA/1.1 W max. 100 to 240 VAC: 4.6 VA max. Operating value setting range (SV) 10% to 100% of the maximu...

https://www.ia.omron.com/products/family/3379/specification.html

K8AK-VW Single-phase Overvoltage/Undervoltage Rela...

... voltage Isolated power supply 24 VAC/DC 100 to 240 VAC Power consumption 24 VAC/DC: 2.0 VA/1.1 W max. 100 to 240 VAC: 4.6 VA max. Operating value setting range (AL1 and AL2) 10% to 100% of t...

https://www.ia.omron.com/products/family/3381/specification.html

NA Series Programmable Terminal/Lineup | OMRON Ind...

...tomation Features Lineup Specifications Dimensions Catalog last update: November 17, 2025 NA5-[]W Product name Specifications Model Metal case Plastic case NA5-15W 15.4 inch wide screen, 1280...

https://www.ia.omron.com/products/family/3405/lineup.html

NA Series Programmable Terminal/Specifications | O...

...rruption time Operation for momentary power interruption is not specified. Power consumption 29 W max. 25 W max. 23 W max. 19 W max. Ambient operating temperature 0...

https://www.ia.omron.com/products/family/3405/specification.html

NX-EIC202 NX-series EtherNet/IP™ Coupler Unit/Line...

...t name Current consumption Maximum I/O power supply current Model EtherNet/IP Coupler Unit 1.60 W or lower 10 A NX-EIC202 Automation Software Sysmac Studio The Sysmac Studio is the software t...

https://www.ia.omron.com/products/family/3412/lineup.html

NX-EIC202 NX-series EtherNet/IP™ Coupler Unit/Spec...

...power supply *2 Power supply voltage 24 VDC (20.4 to 28.8 VDC) NX Unit power supply capacity 10 W max. (Refer to Installation orientation and restrictions for details.) NX Unit power supply e...

https://www.ia.omron.com/products/family/3412/specification.html

結果 6841 - 686036237

国/地域選択

Related Contents