Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 6861 - 688036237
NX701-[][][][] NX-Series NX701 CPU Units/Lineup | ...

... 4 MB: Retained during power interruption 256 MB: Not retained during power interruption 256 40 W (including SD Memory Card and End Cover) NX701-1700 128 NX701-1600 Accessories The following ...

https://www.ia.omron.com/products/family/3436/lineup.html

MY-GS Miniature Power Relays/Specifications | OMRO...

...ctance (H) Must- operate voltage Must- release voltage Maxi- mum voltage Power consumption (VA, W) Rated voltage 50 Hz 60 Hz Armature OFF Armature ON Percentage of rated voltage AC 12 106.5 9...

https://www.ia.omron.com/products/family/3440/specification.html

S8BA Uninterruptible Power Supply (UPS)/Specificat...

...er 1, 2025 S8BA-LF Integrated battery type Ratings, Characteristics, and Functions Capacity 120 W 240 W 360 W 480 W *4 DC input Rated input voltage 24 VDC Input vol...

https://www.ia.omron.com/products/family/3450/specification.html

NX-CIF NX-series Communications Interface Units/Sp...

...ance setting --- Isolation method No isolation Power consumption • Connected to a CPU Unit 1.10 W max. • Connected to a Communications Coupler Unit 0.90 W max. Weight 66 g max. Insta...

https://www.ia.omron.com/products/family/3479/specification.html

H3Y-[]-B Solid-state Timer/Specifications | OMRON ...

... 1.5 VA (at 120 VAC) 200 to 230 VAC: 1.8 VA (at 230 VAC) 24 VAC: 1.5 VA (at 24 VAC) 12 VDC: 0.9 W (at 12 VDC) 24 VDC: 0.9 W (at 24 VDC) 48 VDC: 1.0 W (at 48 VDC) 100 to 110 ...

https://www.ia.omron.com/products/family/3482/specification.html

H3YN-[]-B Solid-state Timer/Specifications | OMRON...

...min. of rated supply voltage *4 Power consumption 100 to 120 VAC: Relay ON: Approx. 1.8 VA (1.6 W) at 120 VAC, 60 Hz Relay OFF: Approx. 1 VA (0.6 W) at 120 VAC, 60 Hz 200 to 230 VAC:...

https://www.ia.omron.com/products/family/3483/specification.html

H3DT-N / -L Multi-range, Multi-mode Timer/Specific...

...evel: 0 to 2.4 VAC/DC *3 Power consumption H3DT-N2/-L2 At 240 VAC: 2.3 VA max., at 240 VDC: 1.0 W max., at 24 VDC: 0.3 W max. H3DT-N1/-L1 At 240 VAC: 2.0 VA max., at 240 VDC: 0....

https://www.ia.omron.com/products/family/3486/specification.html

H3DT-A Power ON-delay Timer/Specifications | OMRON...

...tage 10% of rated voltage *3 Power consumption H3DT-A2 At 240 VAC: 2.2 VA max., at 240 VDC: 0.7 W max., at 24 VDC: 0.3 W max. H3DT-A1 At 240 VAC: 1.8 VA max., at 240 VDC: 0.6 ...

https://www.ia.omron.com/products/family/3487/specification.html

H3DT-G Star-delta Timer/Specifications | OMRON Ind...

...age 10% of rated voltage Power consumption H3DT-N2/-L2 At 240 VAC: 1.9 VA max., at 240 VDC: 0.6 W max., at 24 VDC: 0.3 W max. Rated Insulation Voltage 250 V Control output Contact ou...

https://www.ia.omron.com/products/family/3489/specification.html

H3DT-H Power OFF-delay Timer/Specifications | OMRO...

... VA max. H3DT-HDL At 240 VAC: 21.7 VA max. H3DT-HBS/-HBL At 48 VAC: 1.0 VA max., at 24 VDC: 0.4 W max. Timer operation starting voltage 30% or less of power supply voltage Rated Insulation Vo...

https://www.ia.omron.com/products/family/3490/specification.html

K8DT-AS Single-phase Current Relay/Specifications ...

...AC 50/60 Hz, 24 VDC K8DT-AS[][]A: 100 to 240 VAC 50/60 Hz Power consumption 24 VAC/DC: 1.8 VA/1 W max. 100 to 240 VAC: 2.5 VA max. Rated insulation voltage 600 VAC Operating value setting ran...

https://www.ia.omron.com/products/family/3491/specification.html

K8DT-AW Single-phase Overcurrent/Undercurrent Rela...

... VAC 50/60Hz, 24 VDC K8DT-AW[][]A: 100 to 240 VAC 50/60Hz Power consumption 24 VAC/DC: 1.8 VA/1 W max. 100 to 240 VAC: 2.5 VA max. Rated insulation voltage 600 VAC Operating value setting ran...

https://www.ia.omron.com/products/family/3492/specification.html

K8DT-VS Single-phase Voltage Relay/Specifications ...

... VAC 50/60Hz, 24 VDC K8DT-VS[][]A: 100 to 240 VAC 50/60Hz Power consumption 24 VAC/DC: 1.8 VA/1 W max. 100 to 240 VAC: 2.5 VA max. Rated insulation voltage 600 VAC Operating value setting ran...

https://www.ia.omron.com/products/family/3493/specification.html

K8DT-VW Single-phase Overvoltage/Undervoltage Rela...

...AC 50/60 Hz, 24 VDC K8DT-VW[][]A: 100 to 240 VAC 50/60 Hz Power consumption 24 VAC/DC: 1.8 VA/1 W max. 100 to 240 VAC: 2.5 VA max. Rated insulation voltage 600 VAC Operating value setting ran...

https://www.ia.omron.com/products/family/3494/specification.html

K8DT-LS Conductive Level Controller/Specifications...

...0/60 Hz Voltage across electrodes 5 V p-p (Approx. 20 Hz) Power consumption 24 VAC/DC: 1.8 VA/1 W max. 100 to 240 VAC: 2.5 VA max. Rated insulation voltage 253 VAC Operating resistance 10 to ...

https://www.ia.omron.com/products/family/3495/specification.html

K8DT-TH Temperature Monitoring Relay/Specification...

...ange 85% to 110% of power supply voltage Power consumption 24 VAC or 24 VDC: 2.1 VA max. or 1.2 W max. 100 to 240 VAC: 3.1 VA max. Rated insulation voltage 253 VAC Sensor inputs K8DT-TH1 Ther...

https://www.ia.omron.com/products/family/3499/specification.html

G70V I/O Relay Terminal/Specifications | OMRON Ind...

...t 50 mA 6 A/point, 10 A/common (with -C4 installed) Maximum switching capacity --- 1,500 VA 180 W 500 VA 60 W Error rate (reference value) * 1 mA at 100 mVDC 10 mA at 5 VDC Electrica...

https://www.ia.omron.com/products/family/3509/specification.html

Hornet Parallel Robots/Lineup | OMRON Industrial A...

...079-000 T20 Adapter Cable, 3 m 10051-003 Camera Kit, Camera, GigE, POE, 720 x 540, 282.2 fps, B/W, M Series, 10 m camera cables included 31940-010 Kit, Camera, GigE, POE, 720 x 540, 282.2 fps...

https://www.ia.omron.com/products/family/3512/lineup.html

NX-RS[][][][] NX-series Load Cell Input Unit/Speci...

...D converter resolution 24 bits Warm-up period 30 minutes Conversion cycle 125 μs Dimensions 12 (W) × 100 (H) × 71 (D) Isolation method Between the input and the NX bus: Power = Transformer, S...

https://www.ia.omron.com/products/family/3538/specification.html

NX-HB NX-series Heater Burnout Detection Unit/Spec...

...terminals IOV: 0.1 A max. per terminal NX Unit power consumption • Connected to a CPU Unit 1.05 W max. • Connected to a Communications Coupler Unit 0.75 W max. Current consumption fr...

https://www.ia.omron.com/products/family/3539/specification.html

結果 6861 - 688036237

国/地域選択

Related Contents