Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 6801 - 682036237
MK-S General-purpose Relays/Specifications | OMRON...

...4,250 Ω 240 V 11.0 mA 9.6 mA 4,480 Ω DC 6 V 224 mA 26.7 Ω 15% min. of rated voltage Approx. 1.4 W 12 V 112 mA 107 Ω 24 V 55.8 mA 430 Ω 48 V 28.1 mA 1,710 Ω 100 V 13.5 mA 7,390 Ω 110 V 12.3 mA...

https://www.ia.omron.com/products/family/1938/specification.html

H3CR-F Solid-state Timer/Specifications | OMRON In...

...sumption • 100 to 240 VAC/100 to 125 VDC (When at 240 VAC, 60 Hz) Relay ON: approx. 2.0 VA (1.6 W) Relay OFF: approx. 1.3 VA (1.1 W) • 24 to 48 VAC/12 to 48 VDC (When at 24 VDC) Rela...

https://www.ia.omron.com/products/family/194/specification.html

H3Y Solid-state Timer/Specifications | OMRON Indus...

... 1.5 VA (at 120 VAC) 200 to 230 VAC: 1.8 VA (at 230 VAC) 24 VAC: 1.5 VA (at 24 VAC) 12 VDC: 0.9 W (at 12 VDC) 24 VDC: 0.9 W (at 24 VDC) 48 VDC: 1.0 W (at 48 VDC) 100 to 110 ...

https://www.ia.omron.com/products/family/196/specification.html

H3YN Solid-state Timer/Specifications | OMRON Indu...

...min. of rated supply voltage *4 Power consumption 100 to 120 VAC: Relay ON: Approx. 1.8 VA (1.6 W) at 120 VAC, 60 Hz Relay OFF: Approx. 1 VA (0.6 W) at 120 VAC, 60 Hz 200 to 230 VAC:...

https://www.ia.omron.com/products/family/197/specification.html

CJ1W-PH41U / AD04U CJ-series Process Analog I/O Un...

...t consumption (supplied by Power Supply Unit) 5 V DC at 320 mA max. Dimensions 31 × 90 × 65 mm (W × H × D) Weight 150 g max. CJ1W-PH41U Isolated-type Universal Input Unit Item Specifications ...

https://www.ia.omron.com/products/family/1988/specification.html

CS1W-EIP21 / EIP21S CS-series EtherNet/IP Unit/Spe...

...x. at 5 V DC Weight CS1W-EIP21: 171 g max. CS1W-EIP21S: 180 g max. Dimensions 35 × 130 × 101mm (W × H × D) Other general specifications Other specifications conform to the general specificati...

https://www.ia.omron.com/products/family/1994/specification.html

G3PE (Three-phase) Solid State Contactors for Heat...

...s. Ambient Temperature. Accessories (Order Separately) Heat Sink Heat resistance Rth (s-a) ( °C/W) Model 1.67 Y92B-P50 1.01 Y92B-P100 0.63 Y92B-P150 0.43 Y92B-P200 0.36 Y92B-P250 last update:...

https://www.ia.omron.com/products/family/2002/lineup.html

H3DS Solid-state Timer/Specifications | OMRON Indu...

...mum power-off time: 0.1 s Reset voltage 2.4 VAC/DC max. Power consumption *3 AC: 32 VA max./3.0 W max. (typical: 30 VA/2.7 W) at 230 VAC DC: 0.7 W max. (typical: 0.6 ...

https://www.ia.omron.com/products/family/201/specification.html

G3PW Single-phase Power Controller/Specifications ...

...input impedance: 30.1 kΩ ) External main setting Specified Variable Resistor: G32X-V2K (2 kΩ, 2 W) External duty setting Specified Variable Resistor: G32X-V2K (2 kΩ, 2 W) Output valu...

https://www.ia.omron.com/products/family/2011/specification.html

CJ2H-CPU6[] CJ-series CJ2H CPU Units/Specification...

...Mounted in a panel Grounding Less than 100 Ω CPU Rack Dimensions 90 mm × 65 mm × 49 mm (H × D × W) Weight * 190 g or less Current Consumption 5 VDC, 0.42 A Use Environment Ambient Operating T...

https://www.ia.omron.com/products/family/2045/specification.html

CJ1W-NC[][]4 CJ-series Position Control Units (Hig...

...NC234 44 mA maximum 24 VDC NC414 26 mA maximum NC434 90 mA maximum Dimensions 90 × 51 × 65 (H × W × D) 90 × 62 × 65 (H × W × D) Weight 170 g maximum 220 g maximum Ambient operating t...

https://www.ia.omron.com/products/family/2051/specification.html

CP1E CP-series CP1E CPU Units/Specifications | OMR...

...[][]D[]-A CP1E-[][][]S[]D[]-D CP1E-[][][]D[]-D Enclosure Mounted in a panel Dimensions (H × D × W) E/N/NA[][]-type CPU Unit with 10 I/O points (CP1E-E10D[]-[]): 90mm *1 × 85mm *2 × 66 mm CPU ...

https://www.ia.omron.com/products/family/2064/specification.html

H5S Digital Time Switch/Specifications | OMRON Ind...

...ions Dimensions Catalog last update: November 1, 2024 Ratings Item Weekly 2-circuit Models (H5S-W[]2) Yearly 2-circuit Models (H5S-Y[]2) Yearly 4-circuit Models (H5S-Y[]4) Rated supply voltag...

https://www.ia.omron.com/products/family/217/specification.html

H7E[]-N Self-powered Totalizer/Specifications | OM...

...s Item H7EC-NV-[] H7EC-NV-[]H H7EC-NFV-[] H7EC-N-[] Supply voltage Backlight model: 24 VDC (0.3 W max.) (only for backlight) No-backlight model: Not required (powered by built-in battery) Not...

https://www.ia.omron.com/products/family/229/specification.html

R88M-K, R88D-KT G5-series AC Servomotors/Servo Dri...

...14 (Unit: mm) AC Servo Drives <Wall Mounting> Single-phase 100 VAC R88D-KTA5L/-KT01L (50 to 100 W) Single-phase/Three-phase 200 VAC R88D-KT01H/-KT02H (100 to 200 W) Single-phase/Th...

https://www.ia.omron.com/products/family/2611/dimension.html

R88M-K, R88D-KN[]-ML2 G5-series AC Servomotors/Ser...

...t: mm) AC Servo Drives <Wall Mounting> Single-phase 100VAC R88D-KNA5L-ML2/-KN01L-ML2 (50 to 100 W) Single-phase/Three-phase 200VAC R88D-KN01H-ML2/-KN02H-ML2 (100 to 200 W) Single-p...

https://www.ia.omron.com/products/family/2627/dimension.html

R88M-K, R88D-KN[]-ECT G5 Series AC Servomotor/Serv...

...: mm) AC Servo Drives <Wall Mounting> Single-phase 100 VAC R88D-KNA5L-ECT/-KN01L-ECT (50 to 100 W) Single-phase/Three-phase 200 VAC R88D-KN01H-ECT/-KN02H-ECT (100 to 200 W) Single-...

https://www.ia.omron.com/products/family/2644/dimension.html

XS5, XS2, XS6 Industrial Ethernet Cables/Specifica...

...to 70°C to avoid wire breakage when moving. Materials and Finish Connectors Model M12 RJ45 XS5H/W-T and XS2W-T XS5P-T42[]-5 XS5P-T426-1 XS5W-T and XS6G Contact blocks PBT resin PA resin Conta...

https://www.ia.omron.com/products/family/2715/specification.html

G9SP Safety Controller/Specifications | OMRON Indu...

...ade- connectable units No limit when a switching hub is used. Weight 23 g max. Dimensions 36.4 (W) x 36.4 (H) x 28.2 (D) mm last update: March 10, 2025...

https://www.ia.omron.com/products/family/2937/specification.html

H3DK-M / -S Multi-range, Multi-mode Timer/Specific...

... At 240 VAC: 6.6 VA max. *4 H3DK-M1/-S1 At 240 VAC: 4.5 VA max. *4 H3DK-M2A/-S2A At 12 VDC: 0.9 W max. H3DK-M1A/-S1A At 12 VDC: 0.6 W max. Control output Contact output: 5 A at 250 V...

https://www.ia.omron.com/products/family/2984/specification.html

結果 6801 - 682036237

国/地域選択

Related Contents