Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 6781 - 680036237
CJ1W-PDC15 CJ-series Process Analog I/O Unit/Speci...

...for 1 ms max. (The external 24-VDC power supply must be isolated.) Dimensions 31 × 130 × 65 mm (W × H × D) Weight 150 g max. Standard accessories Short bars (for current input) last update: S...

https://www.ia.omron.com/products/family/1646/specification.html

CJ1W-CT021 CJ-series High-speed Counter Unit/Speci...

...% without condensation Internal Current Consumption 280 mA (at 5 V) Dimensions 31 × 90 × 65 mm (W × H × D) Weight 100 g Mounting Position CJ-series CPU Rack or CJ-series Expansion Rack *1, NJ...

https://www.ia.omron.com/products/family/1649/specification.html

E5CS Temperature Controllers/Lineup | OMRON Indust...

... with platinum resistance thermometer E5CS-U 48 × 48 mm Plug-in ON/OFF or PID 0 Relay E5CS-RKJU-W E5CS-RPU-W Voltage (for driving SSR) E5CS-QKJU-W E5CS-QPU-W 1 Rela...

https://www.ia.omron.com/products/family/166/lineup.html

E5CS Temperature Controllers/Specifications | OMRO...

... to 110% of rated supply voltage Power consumption 100 to 240 VAC: 5 VA 24 VAC: 3 VA, 24 VDC: 2 W Sensor input Thermocouple: K, J, L Platinum resistance thermometer: Pt100, JPt100 Thermistor:...

https://www.ia.omron.com/products/family/166/specification.html

CS1W-AD SYSMAC CS-series Analog I/O Unit/Specifica...

...mA max. at 26 VDC 150 mA max. at 5 VDC, 55 mA max. at 26 VDC Dimensions (mm) *2 35 × 130 × 126 (W × H × D) 35 × 130 × 119 (W × H × D) Weight 450 g max. General specifications Conform...

https://www.ia.omron.com/products/family/1666/specification.html

CS1W-DA SYSMAC CS-series Analog I/O Unit/Specifica...

...A max. at 26 VDC 130 mA max. at 5 VDC, 250 mA max. at 26 VDC Dimensions (mm) *2 35 × 130 × 126 (W × H × D) Weight 450 g max. General specifications Conforms to general specifications for SYSM...

https://www.ia.omron.com/products/family/1667/specification.html

CS1W-PMV SYSMAC CS-series Process Analog I/O Units...

...es Special I/O Unit Structure Backplane-mounted, single slot size Dimensions 35 × 130 × 126 mm (W × H × D) Weight 450 g max. External connection terminals 21-point removable terminal block (M...

https://www.ia.omron.com/products/family/1669/specification.html

CS1W-MAD44 SYSMAC CS-series Analog I/O Unit/Specif...

...ower consumption 200 mA max. at 5 VDC, 200 mA max. at 26 VDC Dimensions (mm) *1 35 × 130 × 126 (W × H × D) Weight 450 g max. General specifications Conforms to general specifications for SYSM...

https://www.ia.omron.com/products/family/1670/specification.html

CS1W-PPS01 SYSMAC CS-series Process Analog I/O Uni...

...es Special I/O Unit Structure Backplane-mounted, single slot size Dimensions 35 × 130 × 126 mm (W × H × D) Weight 450 g max. External connection terminals 21-point removable terminal block (M...

https://www.ia.omron.com/products/family/1671/specification.html

G2R-[]-S (S) General-purpose Relay/Specifications ...

...re OFF Armature ON % of rated voltage DC 6 V 87.0 mA 69 Ω 0.25 0.48 70% max. 15% min. 110% 0.53 W 12 V 43.2 mA 278 Ω 0.98 2.35 24 V 21.6 mA 1,113 Ω 3.6 8.25 48 V 11.4 mA 4,220 Ω 15.2 29.82 No...

https://www.ia.omron.com/products/family/1731/specification.html

CJ1W-SPU01-V2 CJ-series High-speed Data Storage Un...

...Card (HMC-EF[][][]): 120 mA max. (Supplied from Power Supply Unit.) Dimensions 51 × 90 × 65 mm (W × H × D) Weight 180 g max. * Use the HMC-EF[][][] Memory Card from OMRON. Normal operation ma...

https://www.ia.omron.com/products/family/1732/specification.html

G7Z Power Relays/Specifications | OMRON Industrial...

...oil resistance (Ω) Must operate voltage Must release voltage Maximum voltage Power consumption (W) Rated voltage Percentage of rated voltage 12 VDC 308 39 75% max. 10% min. 110% Approx. 3.7 2...

https://www.ia.omron.com/products/family/1767/specification.html

CP1H CP series CP1H CPU Unit/Lineup | OMRON Indust...

... JPt100 Ω, Conversion speed: 250 ms/4 inputs CJ1W-PTS52 2 inputs, B, E, J, K, L, N, R, S, T, U, W, Re5-26, PL ±100 mV, Resolution: 1/64,000; Conversion speed: 10 ms/2 inputs CJ1W-PTS15 2 inpu...

https://www.ia.omron.com/products/family/1778/lineup.html

CP1H CP series CP1H CPU Unit/Specifications | OMRO...

...its and Expansion I/O Units: 21.6 to 26.4 VDC) Power consumption 100 VA max. (CP1H-[][][]-A) 50 W max. (CP1H-[][][]-D) Inrush current * 100 to 120 VAC inputs: 20 A max. (for cold start at roo...

https://www.ia.omron.com/products/family/1778/specification.html

CRT1-[]D08(-1) / []D16(-1) / ROS[] / ROF[] Digital...

...t voltage 250 VAC, 125 VDC Maximum contact current 3 A Maximum switching capacity 750 VA AC, 90 W DC Minimum applicable load (reference value) 5 VDC, 1 mA Mechanical service life 20,000,000 o...

https://www.ia.omron.com/products/family/1822/specification.html

H3CR-G Solid-state Timer/Specifications | OMRON In...

... reset Minimum power-opening time: 0.5 s *3 Power consumption 100 to 120 VAC: approx. 6 VA (2.6 W) at 120 VAC 200 to 240 VAC: approx. 12 VA (3.0 W) at 240 VAC Control outputs Contact...

https://www.ia.omron.com/products/family/1890/specification.html

H3CR-H Solid-state Timer/Specifications | OMRON In...

...ge: 1 V max. OFF impedance: 500 kΩ min. Power consumption 100 to 120 VAC: approx. 0.23 VA (0.22 W) at 120 VAC 200 to 240 VAC: approx. 0.35 VA (0.3 W) at 240 VAC 24 VAC/DC: approx. 0....

https://www.ia.omron.com/products/family/1891/specification.html

CP1L CP series CP1L CPU Unit/Specifications | OMRO...

...ower consumption 50 VA max. (CP1L-M60/-M40/-M30[][]-A) 30 VA max. (CP1L-L20/-L14/-L10[][]-A) 20 W max. (CP1L-EM40/-EM30/-M60/-M40/ -M30[][]-D) 13 W max. (CP1L-EL20/-L20/-L14/ -L10[][...

https://www.ia.omron.com/products/family/1916/specification.html

H3CR-A Solid-state Multi-functional Timers/Specifi...

...H3CR-A/-A8 100 to 240 VAC/100 to 125 VDC (When at 240 VAC, 60 Hz) Relay ON: approx. 2.0 VA (1.6 W), Relay OFF: approx. 1.3 VA (1.1 W) 24 to 48 VAC/12 to 48 VDC (When at 24 VDC) Relay...

https://www.ia.omron.com/products/family/193/specification.html

H7BX Multifunction Counter (DIN 72 × 72)/Specifica...

...ower consumption H7BX-A/AW: 9.6 VA max. (100 to 240 VAC) H7BX-AD1/AWD1: 8 VA max. (24 VAC), 5.3 W max. (12 to 24 VDC) Mounting method Flush mounting External connections Screw terminals Degre...

https://www.ia.omron.com/products/family/1931/specification.html

結果 6781 - 680036237

国/地域選択

Related Contents